Part Number: TMUX7462F
Other Parts Discussed in Thread: TMUX1308-Q1
Tool/software:
Hi TI Expert
I read the application note #scpa071 (Short to Battery Protection with TI Analog Switches and Multiplexers) and want to survey the input protection component for 1PPS and ADC input, all are 5V level, for automotive application. And PPS and ADC ports need to test with ISO 16750-2 short to battery test with 36V/60 sec.
Could TI expert recommend the feasible part, TMUC7462F is feasible solution?
Regards,
Vincent