Tool/software:
Hi,
We need to use the SN74CBTLV3257 in our project, and we need set both of the VCC and control input voltage to 3.3V,
can you help to confirm if we need to set the control input voltage less than VCC(example control input voltage is 1.8V and VCC to 3.3V?)