Hi,
I need to multiplex 4 Analog Input Module for Industrial Outputs to a single A-to-D.
Requirements:
1. Analog Input Module for Industrial Outputs: +/- 10V or 4-20 m"a.
2. Since it is connected to outdoor sensor,with line protection elements. Otherwise external protective elements?
3. Isolation between inputs?
4. Isolation between analog line and digital control lines?
I'll appreciate your recommendations.
Thanks
Noma