Other Parts Discussed in Thread: TMUX1113
Hello,
My customer is asking for replacement for below Vishay devices.
Can you please confirm if TMUX11x products could be a good fit?
For DG611, do you have any replacement that can meet the Vishay spec for parameters below?
Form factor can be different
On-Resistance
- Off – Resistance
- Signal Range (single or dual voltage supply plus its min & max)
- Charge injection – this parameter will cause small spike or glitch in our circuitry if the value chosen is high. The charge injection is specified in coulomb.
For DG613, any replacement for parameters below?
Form & fir can be different
Supply voltage range (V+toV-): + or - 21V (Absolute max)
- Off state Input Capacitance (Cs(off)): less than 3pF (typ)
- Off state output Capacitance (Cd(off)): less than 2pF (typ)