Part Number: SN74LVC1G3157
Other Parts Discussed in Thread: TMUX1119
We are using SN74LVC1G3157 as analog switch in our design. Below is the configuraion of the switch.
VCC - 5V
GND - Ground
S - 32KHz signal (4V high level, 0V low level)
B2 - 2.5V
B1 - Ground
Based on the control switch frequency, B1 or B2 will be connected to A.
The issue with that configuration is that the device current taken from the VCC (5V) is around 12mA max when the switch input S is held high or held low for some time in between the 32KHz switching.
Please clarify this and confirm that the input frequency to S pin is acceptable or not. Since I couldn't able to find relative information for that input.
Regards
Maharajan