Hi folks -
I'm looking at TMUX1136 for a low-current power switching application, ~10mA. Can I connect the switches in parallel to lower the effective RON in the system? 1 ohm is nice, but 0.5 ohm is twice as nice!
There won't be signal here, so no concern with distortion etc.
Tiny Package size and 1.08V operation are critical features.
Thanks much!