Hi there:
I'd like check whether the TS3A5223 could support the UART (16550 compatible) or not?
Max baud rate for clock source 14.769 MHz is up to 921K bps.
The baud rate at 24 MHz is 1.5 M bps.
source with SOUTA & SINA only.
Terminal portion witj 2 device.
Thanks again.