Hi guys,
Newbie here. I require a FET switch which with nano ampere quiescent current consumption and must be capable of I(drain-source) of 500mA for my ultra-low power project so that I can turn on the peripheral devices only when they are needed. I came across a few different FET switches but some of them are required to be controlled through an I2C which is incompatible in my case. Pls offer your suggestions.
Thanks in advance!