Tool/software: TI C/C++ Compiler
Not sure, if I am on the right forum, but I got the following message:
Invoking: ARM Compiler
"C:/TI/ccsv8/tools/compiler/ti-cgt-arm_18.12.0.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --include_path="D:/SVN-repository_CodeComposer/workspace/Cortex-M4/brennenstuhl/matrixSSL_core" --include_path="C:/TI/ccsv8/tools/compiler/ti-cgt-arm_18.12.0.LTS/include" --include_path="D:/SVN-repository_CodeComposer/workspace/Cortex-M4/brennenstuhl/matrixSSL_core/matrixssl-4-0-1/core/config" --include_path="D:/SVN-repository_CodeComposer/workspace/Cortex-M4/brennenstuhl/matrixSSL_core/matrixssl-4-0-1/core/include" --include_path="D:/SVN-repository_CodeComposer/workspace/Cortex-M4/brennenstuhl/matrixSSL_core/matrixssl-4-0-1/core/include/sfzcl" --include_path="D:/SVN-repository_CodeComposer/workspace/Cortex-M4/brennenstuhl/matrixSSL_core/matrixssl-4-0-1/core/osdep/include" --define=ccs="ccs" --define=PART_TM4C129ENCPDT --define=TARGET_IS_TM4C129_RA2 --define=PS_UNSUPPORTED_OS --define=NO_MULTITHREADING --define=__CC_ARM -g --c99 --diag_warning=225 -k --asm_listing --c_src_interlist --preproc_with_compile --preproc_dependency="matrixssl-4-0-1/core/src/sfzcltimemeasure.d_raw" --obj_directory="matrixssl-4-0-1/core/src" "../matrixssl-4-0-1/core/src/sfzcltimemeasure.c"
>> Compilation failure
matrixssl-4-0-1/core/src/subdir_rules.mk:9: recipe for target 'matrixssl-4-0-1/core/src/sfzcltimemeasure.obj' failed
>> ../matrixssl-4-0-1/core/src/sfzcltimemeasure.c, line 245:
INTERNAL ERROR: no match for PLUS
This may be a serious problem. Please contact customer support with a
description of this problem and a sample of the source files that caused this
INTERNAL ERROR message to appear.
Cannot continue compilation - ABORTING!
I am trying to compile the matrixSSL stack 4.0.1