Part Number: MSP430FR5994
Tool/software: TI C/C++ Compiler
When I compile the short program below, I get a compiler internal error.
For detailled information see below the source.
Thank you.
Source file "hello.cpp"
#include <cstdint>
#include <stdio.h>
#include <msp430.h>
namespace data
{
class date_t
{
public:
constexpr date_t();
inline bool Is_leap_year() const;
uint8_t Days_in_month() const;
uint8_t Year;
uint8_t Month;
uint8_t Day;
private:
};
constexpr date_t::date_t()
: Year(0), Month(1), Day(1)
{ }
inline bool date_t::Is_leap_year() const
{
return (Year & 3) == 0;
}
uint8_t date_t::Days_in_month() const
{
static const uint8_t DaysOfMonthTable[16] = {
/* 0 */ 30, /*precaution*/
/* 1..12 */ 31, 28, 31, 30, 31, 30, 31, 31, 30, 31, 30, 31,
/* 13..15 */ 30, 30, 30 /*precaution*/};
uint8_t result;
result = DaysOfMonthTable[Month & 15];
if ((Month == 2) and Is_leap_year())
{
result++;
}
return result;
}
}
/**
* hello.c
*/
int main(void)
{
WDTCTL = WDTPW | WDTHOLD; // stop watchdog timer
printf("Hello World!\n");
return 0;
}
Console:
**** Build of configuration Debug for project Error_1 ****
"C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 8 all -O
'Building file: ../hello.cpp'
'Invoking: MSP430 Compiler'
"C:/ti/ccsv7/tools/compiler/ti-cgt-msp430_18.1.4.LTS/bin/cl430" -vmspx --data_model=restricted --use_hw_mpy=F5 --include_path="C:/ti/ccsv7/ccs_base/msp430/include" --include_path="D:/sontex/dev/Produit/Integr/731/4_FW/ESSAIS_JMM/Error_1" --include_path="C:/ti/ccsv7/tools/compiler/ti-cgt-msp430_18.1.4.LTS/include" --advice:power=all --advice:hw_config=all --define=__MSP430FR5994__ --define=_MPU_ENABLE -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="hello.d" "../hello.cpp"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'hello.obj' failed
INTERNAL ERROR: C:\ti\ccsv7\tools\compiler\ti-cgt-msp430_18.1.4.LTS\bin\acpia430.exe experienced a segmentation fault
while processing function (unknown or file scope) file ../hello.cpp line 43
This is caused by a defect in the TI EABI C/C++ Parser.
TI Customer Support may be able to suggest a workaround to avoid this.
Upgrading to the newest version of the compiler may fix this problem.
Contact TI in the E2E support forums at http://e2e.ti.com under
"Development Tools", "TI C/C++ Compiler". See the link titled
"Submitting an issue".
We need to see this ENTIRE error message and a complete, reproducible
test case including ALL of the command-line options.
Include the .pp file created by option --preproc_with_comment
gmake: *** [hello.obj] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****
Compiler
Compiler version: TI v18.1.4.LTS
Compiler flags:
-vmspx
--data_model=restricted
--use_hw_mpy=F5
--include_path="${CCS_BASE_ROOT}/msp430/include"
--include_path="${PROJECT_ROOT}"
--include_path="${CG_TOOL_ROOT}/include"
--advice:power=all
--advice:hw_config=all
--define=__MSP430FR5994__
--define=_MPU_ENABLE
-g
--printf_support=minimal
--diag_warning=225
--diag_wrap=off
--display_error_number
--silicon_errata=CPU21
--silicon_errata=CPU22
--silicon_errata=CPU40
Linker flags:
-m"${ProjName}.map"
--heap_size=300
--stack_size=300
--cinit_hold_wdt=on
-i"${CCS_BASE_ROOT}/msp430/include"
-i"${CCS_BASE_ROOT}/msp430/lib/5xx_6xx_FRxx"
-i"${CCS_BASE_ROOT}/msp430/lib/FR59xx"
-i"${CG_TOOL_ROOT}/lib"
-i"${CG_TOOL_ROOT}/include"
--priority
--reread_libs
--define=_MPU_ENABLE
--diag_wrap=off
--display_error_number
--warn_sections
--xml_link_info="${ProjName}_linkInfo.xml"
--use_hw_mpy=F5
--rom_model