Tool/software: Code Composer Studio
Hi ,
I m working BLE project under CC2640R2 family. Suddenl, I got error during building the project. And also I did make sure other projects working or not? Other Project also getting same error like mentioned above.
Here Build log details,
**** Build of configuration FlashROM_StackLibrary for project zan_ble5_cc2640r2_app ****
"C:\\ti\\ccs930\\ccs\\utils\\bin\\gmake" -k -j 4 all -O
Building file: "../TOOLS/app_ble.cfg"
Invoking: XDCtools
"C:/ti/xdctools_3_50_03_33_core/xs" --xdcpath="C:/ti/ccs930/ccs/ccs_base;C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source;C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/kernel/tirtos/packages;C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M3 -p ti.platforms.simplelink:CC2640R2F -r release -c "C:/ti/ccs930/ccs/tools/compiler" --compileOptions "-mv7M3 --code_state=16 -me -O4 --opt_for_speed=0 --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app/Drivers/WATCHDOG\" --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app/Drivers/CLOCK\" --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app/Drivers/I2c\" --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app/Drivers/UART\" --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app/Middleware\" --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app/Test\" --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app\" --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app/Application\" --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app/Startup\" --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app/PROFILES\" --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app/Include\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/controller/cc26xx_r2/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/rom\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/common/cc26xx\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/icall/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/target\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/hal/src/target/_common\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/hal/src/target/_common/cc26xx\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/hal/src/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/heapmgr\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/icall/src/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/osal/src/inc\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/services/src/saddr\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/ble5stack/services/src/sdata\" --include_path=\"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/devices/cc26x0r2\" --include_path=\"G:/V4_Development/V4_Door_Sensor/V4_DS_T1/zan_ble5_cc2640r2_app/Drivers\" --include_path=\"C:/ti/ccs930/ccs/tools/compiler/include\" --define=DELAY_BW_SAMPLES_MS=500 --define=CAPACITIVE_RETRY_TIME_SEC=120 --define=Display_DISABLE_ALL --define=APPTYPE=STALL_OCCUPANCY --define=ZAN_CONFIG_SLEEP_in_min=30 --define=DeviceFamily_CC26X0R2 --define=BOARD_DISPLAY_USE_LCD=0 --define=BOARD_DISPLAY_USE_UART=1 --define=BOARD_DISPLAY_USE_UART_ANSI=0 --define=CC2640R2_LAUNCHXL --define=CC26XX --define=CC26XX_R2 --define=ICALL_EVENTS --define=ICALL_JT --define=ICALL_LITE --define=ICALL_MAX_NUM_ENTITIES=6 --define=ICALL_MAX_NUM_TASKS=3 --define=ICALL_STACK0_ADDR --define=POWER_SAVING --define=RF_SINGLEMODE --define=STACK_LIBRARY --define=USE_ICALL --define=xdc_runtime_Assert_DISABLE_ALL --define=xdc_runtime_Log_DISABLE_ALL -g --c99 --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi " "../TOOLS/app_ble.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
TOOLS/subdir_rules.mk:12: recipe for target 'build-1042122209-inproc' failed
/cygdrive/c/ti/xdctools_3_50_03_33_core/bin/rm: cannot remove `.interfaces': Permission denied
gmake.exe: *** [.interfaces] Error 1
js: "C:/ti/xdctools_3_50_03_33_core/packages/xdc/tools/Cmdr.xs", line 52: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake[1]: *** [build-1042122209-inproc] Error 1
gmake: *** [build-1042122209] Error 2
TOOLS/subdir_rules.mk:9: recipe for target 'build-1042122209' failed
gmake: Target 'all' not remade because of errors.
**** Build Finished ****
Can Anyone tell me why the build error came suddenly? I know other than project code modification that I did might cause this issue But i don't know what is the issue?
Also if possible can any one tell me any documentation there for build error number description?
Thanks in Advance,
Rahman