Tool/software: Code Composer Studio
I am using my custom rootFS. Kernel and Device tree is from SDK 6.02. I have not made any changes in the kernel and Device tree. all The lodable modules are from TI SDK.
I tried loading the remoteproc and other pru_rproc driver . I am able to load them succesfully. but I can only see 1 remoteproc device in /sys/class/remoteproc.
below is the output of lsmod command
/sys/class/remoteproc # lsmod Module Size Used by Tainted: G dwc3 262144 0 jailhouse 262144 0 cryptodev 262144 0 rpmsg_proto 262144 0 ti_k3_r5_remoteproc 262144 0 pru_rproc 262144 0 pruss 262144 1 pru_rproc irq_pruss_intc 262144 1 pru_rproc rpmsg_kdrv_switch 262144 0 rpmsg_pru 262144 0 virtio_rpmsg_bus 262144 0 remoteproc 262144 3 rpmsg_proto,ti_k3_r5_remoteproc,pru_rproc nf_log_ipv4 262144 1 nf_log_common 262144 1 nf_log_ipv4 xt_LOG 262144 1 xt_length 262144 2 ipt_REJECT 262144 10 nf_reject_ipv4 262144 1 ipt_REJECT xt_conntrack 262144 1 xt_addrtype 262144 1 xt_mark 262144 2 iptable_filter 262144 1 xt_nat 262144 1 xt_tcpudp 262144 19 iptable_nat 262144 1 nf_nat_ipv4 262144 1 iptable_nat nf_nat 262144 2 xt_nat,nf_nat_ipv4 nf_conntrack 262144 4 xt_conntrack,xt_nat,nf_nat_ipv4,nf_nat nf_defrag_ipv6 262144 1 nf_conntrack nf_defrag_ipv4 262144 1 nf_conntrack libcrc32c 262144 2 nf_nat,nf_conntrack ip_tables 262144 3 iptable_filter,iptable_nat x_tables 262144 10 xt_LOG,xt_length,ipt_REJECT,xt_conntrack,xt_addrtype,xt_mark,iptable_filter,xt_nat,xt_tcpudp,ip_tables ipv6 589824 30 [permanent] g_ether 262144 0 usb_f_rndis 262144 1 g_ether u_ether 262144 2 g_ether,usb_f_rndis libcomposite 262144 2 g_ether,usb_f_rndis udc_core 262144 4 dwc3,usb_f_rndis,u_ether,libcomposite ftdi_sio 262144 0 usbserial 262144 1 ftdi_sio usbcore 327680 2 ftdi_sio,usbserial
Below is the content of /sys/class/remoteproc folder.
/sys/class/remoteproc # ls -la /sys/class/remoteproc/ drwxr-xr-x 2 root root 0 Dec 31 19:45 . drwxr-xr-x 57 root root 0 Dec 31 19:00 .. lrwxrwxrwx 1 root root 0 Dec 31 19:48 remoteproc0 -> ../../devices/platform/interconnect@100000/interconnect@100000:interconnect@28380000/interconnect@100000:interconnect@28380000:r5fss@41000000/41000000.r5f/remoteproc/remoteproc0
What can i do changes to get the other remoteproc entries in the /sys/class/remoteproc folder.
Thanks,
Sarfaraz