Tool/software: TI C/C++ Compiler
TI is pleased to announce a new MCU compiler version 20.8.0.STS for C2000/CLA, and MSP430 which includes the following new features:
All targets:
- Enumerated type changes.
MSP430:
- Performance improvement with BIC instruction usage
C2000:
- Live Firmware Update feature for C28/CLA firmware update support (alpha capability)
- C28 has more efficient data accesses for lower 16-bits of memory when using location attribute or literal addresses.
- The Integer Division Unit (--idiv_support=idiv0) has performance updates.
- CLA has a performance improvement with more efficiently loading 16-bit constants.
For more details, please visit the download pages for Code Generation Tools for TI processors and microcontrollers.
C2000 www.ti.com/.../C2000-CGT-21
MSP430 www.ti.com/.../MSP-CGT-21
Thanks and Regards,
Greg