Other Parts Discussed in Thread: SYSBIOS, MATHLIB
Tool/software: TI C/C++ Compiler
Hi!
I have a floating problem with our project. Last time it occured when I copied project file and tried to use it for an another project. Linking fails with message:
<Linking>
error #10056: symbol "fputs" redefined: first defined in "/.../Our.lib.lib<debug.obj>"; redefined in "/opt/ti/ccs710/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/lib/rts6600_elf.lib<fputs.obj>"
error #10010: errors encountered during linking; "Module.Our.out" not built
Our.lib.lib contains a system stuff.
Application code in source files.
Linking command:
Invoking: C6000 Linker
"/opt/ti/ccs710/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6600 -O2 --opt_for_speed=4 -g --define=___ --diag_warning=225 --diag_wrap=off --display_error_number --asm_listing -z -m"Module.Our.map" -i"/opt/ti/ccs710/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/lib" -i"/opt/ti/ccs710/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/include" --reread_libs --display_error_number --diag_wrap=off --warn_sections --xml_link_info="Module.Our_linkInfo.xml" --rom_model -o "Module.Our.out" "./module.obj" "./___.obj" "./.../src/......obj" ".......obj" "........obj" ".........obj" "........obj" ".......obj" "../rm_linker.cmd" -l"configPkg/linker.cmd" -l"/...../Our.lib.lib" -llibc.a
I tried to change link order. Tried to remove --reread_libs and add --priority.
It doesn't help.
I'don't udnerstand why linker uses fputs from 'standard library'... And why the project builds successfully on other machines or in another time.
Code Composer Studio Version: 7.1.0.00016. xdctools_3_32_00_06.