Part Number: CCSTUDIO-WCS
Tool/software: Code Composer Studio
Hello
I tried to build different simplelink examples but I always get the same error message: "Build of generated source libraries failed: exit status = 2"
I was looking in the forum and I found different questions about the same topic, but I couldn't solve the problem.
Installed versions:
CCS: 7.1.0
Simplelink CC13xx SDK: 1.0.0.13
XDC Tools: 3.50.1.12
Windows 7 SP1
**** Build of configuration Debug for project tirtos_builds_CC1350_LAUNCHXL_release_ccs **** "C:\\ti\\ccsv7\\utils\\bin\\gmake" -k all 'Building file: ../release.cfg' 'Invoking: XDCtools' "C:/ti/xdctools_3_50_01_12_core/xs" --xdcpath="C:/ti/simplelink_cc13x0_sdk_1_00_00_13/source;C:/ti/simplelink_cc13x0_sdk_1_00_00_13/kernel/tirtos/packages;C:/ti/ccsv7/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M3 -p ti.platforms.simplelink:CC1350F128 -r release -c "C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.2.LTS" --compileOptions " -DDEVICE_FAMILY=cc13x0 " -v "../release.cfg" # # configuring release.xem3 from package/cfg/release_pem3.cfg ... C:/ti/xdctools_3_50_01_12_core/xs -Dxdc.path="C:/ti/simplelink_cc13x0_sdk_1_00_00_13/source;C:/ti/simplelink_cc13x0_sdk_1_00_00_13/kernel/tirtos/packages;C:/ti/ccsv7/ccs_base;C:/ti/xdctools_3_50_01_12_core/packages;.." -Dxdc.root=C:/ti/xdctools_3_50_01_12_core -Dxdc.hostOS=Windows -Dconfig.importPath=".;C:/ti/simplelink_cc13x0_sdk_1_00_00_13/source;C:/ti/simplelink_cc13x0_sdk_1_00_00_13/kernel/tirtos/packages;C:/ti/ccsv7/ccs_base;C:/ti/xdctools_3_50_01_12_core/packages;..;C:/ti/xdctools_3_50_01_12_core;C:/ti/xdctools_3_50_01_12_core/etc" -Dxdc.bld.targets="" -DTOOLS= xdc.cfg release.xem3 package/cfg/release_pem3.cfg package/cfg/release_pem3 generating custom ROM library makefile ... Starting build of library sources ... cd C:/Users/scp/workspace_v7/tirtos_builds_CC1350_LAUNCHXL_release_ccs/src C:/ti/xdctools_3_50_01_12_core/gmake.exe -f C:/Users/scp/workspace_v7/tirtos_builds_CC1350_LAUNCHXL_release_ccs/src/makefile.libs GEN_SRC_DIR=C:/Users/scp/workspace_v7/tirtos_builds_CC1350_LAUNCHXL_release_ccs/src making C:/Users/scp/workspace_v7/tirtos_builds_CC1350_LAUNCHXL_release_ccs/src/sysbios/rom_sysbios.aem3 ... Build of libraries failed. subdir_rules.mk:12: recipe for target 'build-62969583-inproc' failed c:/temp/make10792-1.sh: 1: Syntax error: "(" unexpected gmake: *** [C:/Users/scp/workspace_v7/tirtos_builds_CC1350_LAUNCHXL_release_ccs/src/sysbios/rom_sysbios.aem3] Error 2 error: xdc.cfg.SourceDir: "C:/ti/xdctools_3_50_01_12_core/packages/xdc/cfg/SourceDir.xs", line 209: xdc.cfg.SourceDir : Build of generated source libraries failed: exit status = 2: js: "C:/ti/xdctools_3_50_01_12_core/packages/xdc/cfg/Main.xs", line 160: Error: Configuration failed! xdctools_3_50_01_12_core\gmake.exe: *** [package/cfg/release_pem3.xdl] Error 1 xdctools_3_50_01_12_core\gmake.exe: *** Deleting file `package/cfg/release_pem3.xdl' xdctools_3_50_01_12_core\gmake.exe: *** [package/cfg/release_pem3.xdl] Deleting file `package/cfg/release_pem3.h' xdctools_3_50_01_12_core\gmake.exe: *** [package/cfg/release_pem3.xdl] Deleting file `package/cfg/release_pem3.c' js: "C:/ti/xdctools_3_50_01_12_core/packages/xdc/tools/Cmdr.xs", line 52: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted. gmake[2]: *** [build-62969583-inproc] Error 1 gmake[1]: *** [build-62969583] Error 2 gmake[1]: Target 'configPkg/linker.cmd' not remade because of errors. gmake: *** [all] Error 2 subdir_rules.mk:9: recipe for target 'build-62969583' failed makefile:127: recipe for target 'all' failed **** Build Finished ****