Tool/software: TI C/C++ Compiler
HI
i want to use QAC static code analyser for msp430 compiler
im using ccs => v9.30
msp compiler => ti-cgt-msp430_18.12.4.LTS
may i know the procedure to create a compiler personality??
Can you provide us the cmd to invoke the compiler and the compiler flags
please find the Error log
---------------------------------------------------------------------------------------------
Product:
qac
Personality Destination Directory:
D:\Personality
Personality Name:
ccs_msp430.p_c
Compiler:
"c:\ti\ccs930\ccs\tools\compiler\ti-cgt-msp430_18.12.4.LTS\lib\mklib.exe"
Cross Compiler:
No
Compiler Output Flag:
-o
Compiler Object File Generation Flag:
Compiler Define Flag:
Object File Extension:
Reduce File Size:
No
Compiler Header Directories:
C:\ti\ccs930\ccs\tools\compiler\ti-cgt-msp430_18.12.4.LTS\include\libcxx\ext
C:\ti\ccs930\ccs\tools\compiler\ti-cgt-msp430_18.12.4.LTS\include\libcxx\include
C:\ti\ccs930\ccs\tools\compiler\ti-cgt-msp430_18.12.4.LTS\include\libcxx\support\runtime
C:\ti\ccs930\ccs\tools\compiler\ti-cgt-msp430_18.12.4.LTS\include\libcxx\support\ti
C:\ti\ccs930\ccs\tools\compiler\ti-cgt-msp430_18.12.4.LTS\include\machine
C:\ti\ccs930\ccs\tools\compiler\ti-cgt-msp430_18.12.4.LTS\include\sys
C:\ti\ccs930\ccs\tools\compiler\ti-cgt-msp430_18.12.4.LTS\include\xlocale
C:\ti\ccs930\ccs\tools\compiler\ti-cgt-msp430_18.12.4.LTS\include
Compiler Defines:
Compiler Switches:
Compiler Command Order:
Exe Command
<exe file>
<src file>
Output Flag
Object Flag
Define Flag
Initialising Compiler Personality Generation ...
Can't discover object file extension, or the compile command failed to produce an object file of the specified extension!
Please check the specified compile flags if this command is malformed.
Command Attempted:
if exist pass.txt (
del pass.txt
)
"c:\ti\ccs930\ccs\tools\compiler\ti-cgt-msp430_18.12.4.LTS\lib\mklib.exe" typetest.c XXX
if %ERRORLEVEL% EQU 0 (
@echo Pass > pass.txt
)
---- stdout details ----
C:\PRQA\CPG-3.0.0\bin>if exist pass.txt (del pass.txt )
C:\PRQA\CPG-3.0.0\bin>"c:\ti\ccs930\ccs\tools\compiler\ti-cgt-msp430_18.12.4.LTS\lib\mklib.exe" typetest.c XXX
C:\PRQA\CPG-3.0.0\bin>if 1 EQU 0 ()
---- stderr details ----
>> ERROR: mklib: option --pattern or --all is required