Hello
I visited TPS 542941 product page to key in the following condition:
Vin1: Min=12.85/Max=14.15
Vout1: 5V
Iout1:2A
Vin2: Min=12.85/Max=14.15
Vout2: 5.2V
Iout2: 3A
However, WEBENCH seems cannot create the design.
Could you help to fix this problem?
Thanks