Tool/software: WEBENCH® Design Tools
Hi TI support,
I recently made the design using TPS54340B-Q1 with details as under,
VIN=12-18V, Vout=4.0V, IOUT=2.5A max, Tamb=60'C, Freq=918KHz. I replaced the compensation components as per calculation from datasheet with cross freq of 29Khz. Now Op-Val shows correct cross over freq. after replacement of compensation components, however bode plot simulation doesn't shows those values.
Can you please check this. If some email ID is available I could share the design.
Regards,
jagdish