Other Parts Discussed in Thread: UCC28950, UCC28019A, UCC28019, UCC28180, PMP11062, PMP11211, UCC256301
Dear Sir,
My customer would like design a 800W LED Driver power solution(I have TIDA-01464 reference design for 200W).
Spec as below, Does TI have this similar power solution.
Input Voltage: 90-305V
Output voltage: TBD
Eff: 93%
PF: >0.9 @230V FULL LOAD
THD: <10% @230V FULL LOAD
Output Voltage Ripple Noise <1%
Output current Ripple <5%
Output CV mode and CC mode
Dimming: PWM/ 0~10V/ analog
Please you kindly review and provide suggestion.
Thanks!
Steven