This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

TINA/Spice/CSD17573Q5B: Encrypted CSD17573Q5B PSpice model gives unknown parameter error in simulation.

Part Number: CSD17573Q5B
Other Parts Discussed in Thread: TINA-TI, , CSD18537NQ5A, LM5176, CSD19534Q5A, CSD16321Q5

Tool/software: TINA-TI or Spice Models

I have pulled the most recent version of the CSD17573Q5B PSpice Model from the TI web page.  I am running Orcad 17.2-2016-S048.  When I attempt to simulate with the model, PSpice gives me a netlisting error.  Relevant output from PSpice follows; it appears that an undeclared "NMOSW" model is used inside the CSD17573Q5B's encrypted model.

**** INCLUDING 12V0_POWER.net ****
* source HCU_B_IO_REV_A
.EXTERNAL OUTPUT VIN
.EXTERNAL OUTPUT VOUT
.EXTERNAL OUTPUT GND
C_C13         0 BIAS C_C13 0.1uF  TC=0,0
.model        C_C13 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
R_R5         0 EN 48.7kOhm
C_C15         0 N67459 0.015uF
C_C16         N67473 0 220pF
C_C17         SW2 BOOT2 0.1uF
X_D3         N67357 BOOT2 PMEG2005EGW
R_R6         0 FB 20k
R_R11         0 N67529 93.1kOhm
C_C18         0 N67587 150pF
R_R13         0 N67549 23.7kOhm
X_Q1         VIN HDRV1 SW1 CSD18537NQ5A
X_D2         N67357 N67357 BOOT1 FSV10150V PARAMS: AREA=1
C_C4         VOUT 0 82uF
X_Q4         SW2 LDRV2 N67255 CSD17573Q5B
R_R12         0 N67907 7.5k
R_R3         FB VOUT 280kOhm
X_U1         0 BIAS BOOT1 BOOT2 N67473 N67607 N67633 0 EN FB HDRV1 HDRV2 0 0
+  LDRV1 LDRV2 N67529 0 0 PGOOD N67549 N67587 N67459 SW1 SW2 N67357 N66971 VIN
+  VOUT LM5176_TRANS PARAMS: SS=0
C_C11         SW1 BOOT1 0.1uF
C_C12         N67607 N67633 C_C12 47pF  TC=0,0
.model        C_C12 CAP C=1 DEV=5% TC1=0 TC2=0 VC1=0 VC2=0
C_C8         VIN 0 C_C8 10uF  TC=0,0
.model        C_C8 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
X_Q3         SW1 LDRV1 N67255 CSD19534Q5A
C_C7         VIN 0 C_C7 10uF  TC=0,0
.model        C_C7 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
R_R2         EN VIN 249k
X_L1         SW1 SW2 SRP1265A-6R8M
C_C14         N67907 N67473 0.018uF
C_C6         VIN 0 C_C6 10uF  TC=0,0
.model        C_C6 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
D_D1         VIN N66713 DI_B160
R_R4         N66971 N66713 10
C_C5         VIN 0 68uF
X_C3         VOUT 0 T495D226K035ATE260
R_R8         N67607 N67255 100
R_R10         N67633 0 100
C_C10         N67357 0 C_C10 1uF  TC=0,0
.model        C_C10 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
C_C9         0 N66971 C_C9 0.1uF  TC=0,0
.model        C_C9 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
X_C2         VOUT 0 T495D226K035ATE260
X_C1         VOUT 0 T495D226K035ATE260
R_R7         N67357 PGOOD 10k
X_Q2         VOUT HDRV2 SW2 CSD16321Q5
R_R9         0 N67255 13mOhm

**** RESUMING 12V0_MASTER.cir ****
.END
---------------------$
ERROR(ORPSIM-16015): Unknown parameter.


ERROR(ORPSIM-15113): Model NMOSW used by X_Q4.M1 is undefined

**** INCLUDING 12V0_POWER.net ****
* source HCU_B_IO_REV_A
.EXTERNAL OUTPUT VIN
.EXTERNAL OUTPUT VOUT
.EXTERNAL OUTPUT GND
C_C13         0 BIAS C_C13 0.1uF  TC=0,0 
.model        C_C13 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
R_R5         0 EN 48.7kOhm
C_C15         0 N67459 0.015uF 
C_C16         N67473 0 220pF 
C_C17         SW2 BOOT2 0.1uF 
X_D3         N67357 BOOT2 PMEG2005EGW
R_R6         0 FB 20k
R_R11         0 N67529 93.1kOhm
C_C18         0 N67587 150pF 
R_R13         0 N67549 23.7kOhm
X_Q1         VIN HDRV1 SW1 CSD18537NQ5A
X_D2         N67357 N67357 BOOT1 FSV10150V PARAMS: AREA=1
C_C4         VOUT 0 82uF 
X_Q4         SW2 LDRV2 N67255 CSD17573Q5B
R_R12         0 N67907 7.5k
R_R3         FB VOUT 280kOhm
X_U1         0 BIAS BOOT1 BOOT2 N67473 N67607 N67633 0 EN FB HDRV1 HDRV2 0 0
+  LDRV1 LDRV2 N67529 0 0 PGOOD N67549 N67587 N67459 SW1 SW2 N67357 N66971 VIN
+  VOUT LM5176_TRANS PARAMS: SS=0
C_C11         SW1 BOOT1 0.1uF 
C_C12         N67607 N67633 C_C12 47pF  TC=0,0 
.model        C_C12 CAP C=1 DEV=5% TC1=0 TC2=0 VC1=0 VC2=0
C_C8         VIN 0 C_C8 10uF  TC=0,0 
.model        C_C8 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
X_Q3         SW1 LDRV1 N67255 CSD19534Q5A
C_C7         VIN 0 C_C7 10uF  TC=0,0 
.model        C_C7 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
R_R2         EN VIN 249k
X_L1         SW1 SW2 SRP1265A-6R8M
C_C14         N67907 N67473 0.018uF 
C_C6         VIN 0 C_C6 10uF  TC=0,0 
.model        C_C6 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
D_D1         VIN N66713 DI_B160 
R_R4         N66971 N66713 10
C_C5         VIN 0 68uF 
X_C3         VOUT 0 T495D226K035ATE260
R_R8         N67607 N67255 100
R_R10         N67633 0 100
C_C10         N67357 0 C_C10 1uF  TC=0,0 
.model        C_C10 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
C_C9         0 N66971 C_C9 0.1uF  TC=0,0 
.model        C_C9 CAP C=1 DEV=10% TC1=0 TC2=0 VC1=0 VC2=0
X_C2         VOUT 0 T495D226K035ATE260
X_C1         VOUT 0 T495D226K035ATE260
R_R7         N67357 PGOOD 10k
X_Q2         VOUT HDRV2 SW2 CSD16321Q5
R_R9         0 N67255 13mOhm

**** RESUMING 12V0_MASTER.cir ****
.END
---------------------$
ERROR(ORPSIM-16015): Unknown parameter.


ERROR(ORPSIM-15113): Model NMOSW used by X_Q4.M1 is undefined