Part Number: TIDA-00817
Dear Team,
Customers are interested in TI's TIDA-00817 solution.
Here are some questions:
1. Why the efficiency range is 80%~93 %? The range is very wide.
2. I didn't see the reference design mention BMS algorithm( state of charge, battery life cycle, and so on). Customers would like to read the information. Is our reference design have the algorithm that customers need?
Here are some requirements from customers:
1. LiFePO4 battery : 15S or 12S
2. Rated voltage : 48.0V
3. Charge Voltage : 54.0V
4. Application : 5G communication equipment power supply
BR
Kevin