Other Parts Discussed in Thread: TIOL111, TIOL1113
Hi
We're trying to get the smart solenoid driver fabricated
Could you please suggest alternative part numbers(as these part nos are unavailable in Digikey) or confirm the following details
Designator | Quantity | Value | PartNumber | Manufacturer | Description | PackageReference | APN | Remarks |
C3, C6 | 2 | 1uF | GRM155R61A105KE15D | MuRata | CAP, CERM, 1 uF, 10 V, +/- 10%, X5R, 0402 | 0402 | CC0402KRX5R6BB105 | No stock , Kindly confirm the APN |
J1 | 1 | M12 Socket, Backmounting, 4Pos, Gold, R/A, TH | 43-01205 | Confirm the APN | ||||
U1 | 1 | TIOL111 | Texas Instruments | IO-Link Device Transceiver with Integrated Surge Protection, TIOL111 (WSON-10) |
TIOL111 | TIOL1113DMWT | Confirm the Complete Part No | |
Y1 | 1 | MS3V-T1R 32.768KHZ 7.0 PF | Micro Crystal AG | Crystal, 32.768 KHz, 7pF, SMD | 1.4x1.4x5.0mm SMD | MS3V-T1R-32.768KHZ-7PF-20PPM-TA-QC-AU | Confirm the Complete Part No | |
C11 | 1 | 1000pF | 885012205061 | Wurth Elektronik | CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0402 | 0402 | Consider Qty - 1 / per card |
Thanks
Yeshwanth