Hello,
In TIDA-00281 Rev E1, capacitors (C78, C79, C80, C92, C93, C94, C101, C102, C103) were removed from the original version, or DNI. Is this because the low pass filtering is not necessary even in high power motor application, or because these capacitors may cause negative impact? 10 Ohms resistors (R60, R62, R87, R89, R96, R98) are still required, right?
Thanks,
John