Tool/software: WEBENCH® Design Tools
Im designing according to the Webench design
Input: 3.3V
Input maximum: 3.7V
Output: 24V
Output current maximum: 50mA
Max ambient temperature: 85C
Can you review the design to make sure all the models used in this Webench design are all updated?
Can we get the expected efficiency after building this circuit?