Part Number: LM5116
Other Parts Discussed in Thread: CSD19531Q5A
Tool/software: WEBENCH® Design Tools
**** 09/14/20 12:35:44 ******* PSpice 17.4.0 (Nov 2018) ******* ID# 0 ********
** Profile: "SCHEMATIC1-test" [ C:\Users\naman\Documents\Rightbot_Design\TI_Pspice\lm5116-pspicefiles\schematic1\test.sim ]
**** CIRCUIT DESCRIPTION
******************************************************************************
** Creating circuit file "test.cir"
** WARNING: THIS AUTOMATICALLY GENERATED FILE MAY BE OVERWRITTEN BY SUBSEQUENT SIMULATIONS
*Libraries:
* Profile Libraries :
* Local Libraries :
* From [PSPICE NETLIST] section of C:\SPB_Data\cdssetup\OrCAD_PSpiceTIPSpice_Install\17.4.0\PSpice.ini file:
.lib "nom_pspti.lib"
.lib "nom.lib"
*Analysis directives:
.TRAN 0 1 0
.OPTIONS ADVCONV
.PROBE64 V(alias(*)) I(alias(*)) W(alias(*)) D(alias(*)) NOISE(alias(*))
.INC "..\SCHEMATIC1.net"
**** INCLUDING SCHEMATIC1.net ****
* source LM5116
X_U2 N00204 N00288 N00358 N00481 N00526 0 N00607 N00794 N00814 N02270 0
+ 0 N01220 0 N01177 N01041 0 N00980 N01035 N00937 0 LM5116_TRANS
V_V1 N00204 0 52Vdc
R_R1 N00288 N00204 60.4K TC=0,0
R_R2 0 N00288 2.1K TC=0,0
R_R3 0 N00358 22K TC=0,0
R_R4 N00204 N00481 1Meg TC=0,0
C_C1 0 N00526 2n TC=0,0
C_C2 0 N00607 100n TC=0,0
C_C3 N00806 N00794 330p TC=0,0
C_C4 N00814 N00794 22p TC=0,0
R_R5 N00814 N00806 232K TC=0,0
C_C5 N00980 N00937 100n TC=0,0
D_D1 N01041 N00980 Dbreak
C_C6 0 N01041 1u TC=0,0
X_X1 N00204 N01035 N00937 CSD19531Q5A
X_X2 N00937 N01177 N01220 CSD19531Q5A
X_X3 N00204 N01035 N00937 CSD19531Q5A
X_X4 N00937 N01177 N01220 CSD19531Q5A
C_C7 N00204 0 2.2u TC=0,0
C_C8 0 N00204 2.2u TC=0,0
R_R6 0 N01220 2m TC=0,0
C_C9 0 N02270 270u TC=0,0
C_C10 0 N02270 270u TC=0,0
R_R7 N00794 N02270 221K TC=0,0
R_R8 0 N00794 11.8K TC=0,0
L_L1 N00937 N02270 10uH
I_I1 N02270 0 DC 20Adc
**** RESUMING test.cir ****
.END
WARNING(ORPSIM-15223): Library file C:\SPB_Data\cdssetup\pspTILibDir\nom_pspti.lib has changed since index file nom_pspti.ind was created.
WARNING(ORPSIM-15227): The timestamp changed from Mon Jul 20 09:52:32 2020 to Mon Sep 14 12:34:34 2020.
INFO(ORPSIM-15422): Making new index file nom_pspti.ind for library file nom_pspti.lib.
Index has 82519 entries from 4323 file(s).
+ ( 78 9.04E-12 )
+ ( 79 9.03E-12 )
+ ( 80 9.03E-12 )
+ ( 81 9.03E-12 )
+ ( 82 9.05E-12 )
+ ( 83 9.09E-12 )
+ ( 84 9.15E-12 )
+ ( 85 9.27E-12 )
+ ( 86 9.48E-12 )
+ ( 87 9.78E-12 )
+ ( 88 9.75E-12 )
+ ( 89 9.72E-12 )
+ ( 90 9.69E-12 )
+ ( 91 9.66E-12 )
+ ( 92 9.63E-12 )
+ ( 93 9.60E-12 )
+ ( 94 9.57E-12 )
+ ( 95 9.55E-12 )
+ ( 96 9.51E-12 )
+ ( 97 9.51E-12 )
+ ( 98 9.51E-12 )
+ ( 99 9.51E-12 )
+ ( 100 9.51E-12 )
r2 6 0 1e6
c1 3 7 1e-15
v1 7 0 DC 0.0V
e3 8 0 value {1*I(v1)}
r3 8 0 1e6
g1 1 2 value {-v(6,0)*v(8,0)}
.ends cg
------$
ERROR(ORPSIM-16362): Name on .ENDS does not match .SUBCKT
+ ( 78 3.49E-10 )
+ ( 79 3.46E-10 )
+ ( 80 3.43E-10 )
+ ( 81 3.41E-10 )
+ ( 82 3.39E-10 )
+ ( 83 3.36E-10 )
+ ( 84 3.34E-10 )
+ ( 85 3.32E-10 )
+ ( 86 3.30E-10 )
+ ( 87 3.27E-10 )
+ ( 88 3.26E-10 )
+ ( 89 3.24E-10 )
+ ( 90 3.22E-10 )
+ ( 91 3.21E-10 )
+ ( 92 3.19E-10 )
+ ( 93 3.18E-10 )
+ ( 94 3.17E-10 )
+ ( 95 3.16E-10 )
+ ( 96 3.15E-10 )
+ ( 97 3.15E-10 )
+ ( 98 3.15E-10 )
+ ( 99 3.15E-10 )
+ ( 100 3.15E-10 )
r2 6 0 1e6
c1 3 7 1e-15
v1 7 0 DC 0.0V
e3 8 0 value {1*I(v1)}
r3 8 0 1e6
g1 1 2 value {-v(6,0)*v(8,0)}
.ends cd
------$
ERROR(ORPSIM-16362): Name on .ENDS does not match .SUBCKT
How to solve this issue of .End does not match .subckt??