Part Number: TIDA-00421
Other Parts Discussed in Thread: TIDEP-01012, , DS90UB913A-Q1, MMWCAS-RF-EVM, AWR1843BOOST, AWR1843
Dear Sir/Madam,
We would like to simulate thermo-mechanical effects on ADAS sensors and validate our models with tests on the physical components. For that purpose, we pre-selected a camera (TIDA-00421) and a radar (TIDEP-01012) from your reference designs.
However, we have several questions related to them.
- Related to the camera module (TIDA-00421), our recording system can receive FPD-Link III data from the camera.
- Are there additional related components/designs needed in the measurement chain?
- Which component would you recommend to replace the serializer DS90UB913A-Q1 which is marked as not available in the TIDA-00421 design?
- Related to the radar (TIDEP-01012), I see two different designs on the website.
- Would you recommend us the MMWCAS-RF-EVM ($ 1099)?
- Are there other components/designs needed in the measurement chain to get a CAN-FD output signal for our acquisition system?
- All kind of data or training material that you can share with us on the designs are also welcome to refine our thermo-mechanical models, for instance:
- global mechanical characteristics of the component (approximate Young modulus of the chip and of the legs)
- thermal properties of the main constitutive material for a 3D model of the PCB.
Thank you for your answer and for your help.
Yves Mollet