I need to get the speed of an e-scooter and display it on an LCD screen together with battery level and light ON/OFF. Which hall sensor or optical sensor can be used to detect speed of the moving scooter? Also how can a TIDA 00449 BMS be interface to a microcontroller together with the sensor reading and be displayed on the LCD?
Thank you.