Part Number: PMP9730
As we design AC to DC converter products. So we have a quires regarding universal AC input, 12V/3A single stage PFC Flyback Reference Design with Synchronous Rectification evaluation board. Please clarify this design support our following requirement.
Input Voltage:85V to 264V AC
Frequency: 50 to 60Hz
Dual Output Voltage : 24V/0.5A and 5V/1A