Other Parts Discussed in Thread: BQ76930, BQ78350-R1
We use the TIDA-00792 reference design. The spec value of the cells we used is the cell balance max value of 20mV.
(Cells)Max V - (Cells)Min V <20mV
I mean, Cell Balance starting spec value is <20mV. Does the Cell Balance Min being 20mV have a side effect for TIDA-00792 reference design?
AFE: BQ76930
Gauge: BQ78350-R1