Part Number: PMP11282
Other Parts Discussed in Thread: PMP23338, PMP41081, PMP41006, UCC28951, UCC28180, PMP8740
Tool/software:
Hi, we are trying to build a charger for a 48V input BMS. The charger should ideally have both PFC circuit and an LLC stage according to customers requirements.
Input Specifications:
- AC voltage: 90V to 300V
- Frequency: 50 Hz
- Power factor (PF): 0.98
- Total Harmonic Distortion (THD): 5%
- Efficiency: >92%
- Isolation: Required
Output Specifications:
- DC voltage: 48V
- Current: 25A
- Battery configuration: 4 x 12V batteries
Please let us know any suggestions for modifying or other reference designs.