Other Parts Discussed in Thread: AFE4960
Tool/software:
Hi Team,
We are going through the "Biosensing patch reference design for continuous vital sign monitoring with Bluetooth® Low Energy" reference design board.
In the design observed below, and had a doubt could anyone clarify to the below query.
1. The device continuously monitor vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature and motion. The design can be powered with 2 × CR2032 battery (3V input) or 1 AAA battery (1.5V input) with an operating life of 14 days.
-> Along with monitoring, Does this device also continuously transfers the data to the Mobile/PC? or It transfers only based on any event/input? Will this covers under an operating life of 14 days?
Any help would be very thankful,