Hello, i am trying to use this TI design TIDA-00289 for fast switching solenoid. It's switching time is 0.5 ms ON and 0.5 ms OFF with the maximum operating frequency is 1000hz. Is that possible to limit the output frequency as 900 hz in this design. Also is that an effective design for these type of solenoids. The back emf should be pulled down even the fast switching conditions