Hi everyone,
I'm looking for a way to get the LTC6081 in TINA. At the moment without success. I found the macro Code in the LTC6.lib The macro Wizard has a problem with line #2 A2 and stops. I could figure out that it's an A-Device, and thers nothing like that in Tina, and i have to substitute it with another Subcircuits.
Is there a simple sulution?
.subckt LTC6081 1 2 3 4 5 6 A1 2 1 0 0 0 0 0 0 OTA g=0 in=.5f B1 0 N004 I=10u*dnlim(uplim(V(1),V(3)+.2,.1), V(4)-.2, .1)+1n*V(1)-147.05p B2 N004 0 I=10u*dnlim(uplim(V(2),V(3)+.21,.1), V(4)-.21, .1)+1n*V(2) C10 N004 0 50f Rpar=100K noiseless M1 5 N012 4 4 NI temp=27 C2 3 5 1p Rpar=100Meg noiseless D5 N012 4 DLIMN M2 5 N008 3 3 PI temp=27 D8 3 N008 DLIMP C3 3 N008 10f Rser=1.5Meg noiseless A3 N009 N010 4 4 4 4 N008 4 OTA g=200n ref=-37m linear vlow=-1e308 vhigh=1e308 C11 5 4 1p Rpar=100Meg noiseless C12 N012 4 10f Rser=1Meg noiseless A4 0 N004 0 0 0 0 N006 0 OTA g=1u linear en=12.6n enk=55.4 Vhigh=1e308 Vlow=-1e308 C16 N010 5 790f A5 N007 0 N009 N009 N009 N009 N010 N009 OTA g=18u iout=1.4u Vhigh=1e308 Vlow=-1e308 G1 4 N012 N010 N009 200n D9 N010 N009 DLIM C7 3 1 3.5p Rser=100 Rpar=5T noiseless C13 3 4 1000p S1 N010 N009 0 N005 SHUT2 C1 N006 0 105f Rpar=1Meg noiseless C17 4 6 500f Rpar=1T noiseless G2 0 N009 4 0 .5m G4 0 N009 3 0 .5m C18 N009 0 200p Rpar=1K noiseless D1 2 1 DIN S4 N008 3 0 N005 SHUT1 S2 4 N012 0 N005 SHUT1 S7 3 4 N005 0 SPOW G3 0 N007 N006 0 1m L1 N007 0 165.7µ Cpar=63.7f Rser=1.04k Rpar=26k noiseless C9 N008 5 50f Rser=1.5Meg noiseless C8 5 N012 50f Rser=1.5Meg noiseless A2 6 4 0 0 0 0 N005 0 SCHMITT trise=8u tfall=1.5u vt=.8 vh=10m D2 3 6 DSHUT D3 3 2 DBIAS D4 3 1 DBIAS D6 2 3 DESD D7 4 2 DESD D10 1 3 DESD D11 4 1 DESD C4 3 2 3.5p Rser=100 Rpar=5T noiseless C5 1 4 3.5p Rser=100 Rpar=5T noiseless C6 2 4 3.5p Rser=100 Rpar=5T noiseless .model DSHUT D(Ron=85k Roff=1Meg Vfwd=.1 epsilon=50m ilimit=1u noiseless) .model DIN D(Ron=1k Roff=10T Vfwd=1.5 epsilon=.1 Vrev=1.5 revepsilon=.1 noiseless) .model DBIAS D(Ron=1g Roff=1T epsilon=.3 ilimit=.2p noiseless) .model SPOW SW(level=2 Ron=1k Roff=1G vt=.5 vh=-.1 ilimit=252.8u noiseless) .model SHUT1 SW(Ron=100k Roff=100G vt=-.8 vh=-100m Vser=300m noiseless) .model SHUT2 SW(Ron=1k Roff=100G vt=-.8 vh=-100m noiseless) .model NI VDMOS(Vto=300m kp=30m lambda=.01) .model PI VDMOS(Vto=-300m Kp=30m lambda=.01 pchan) .model DLIM D(Ron=100k Roff=70Meg Vfwd=200m Vrev=200m epsilon=10m revepsilon=10m noiseless) .model DESD D(Ron=10 Roff=10T Vfwd=.7 epsilon=.1 noiseless) .model DLIMN D(Ron=100k Roff=100Meg Vfwd=1.65 Vrev=-300m epsilon=.1 noiseless) .model DLIMP D(Ron=100k Roff=100Meg Vfwd=1.55 Vrev=-300m epsilon=10m revepsilon=10m noiseless) .param Cload=1f .param Rload=100k .ends LTC6081
Thanks
Greetings Matthias