Other Parts Discussed in Thread: TIOL111, TIOL1113
Hi
We're trying to get the smart solenoid driver fabricated
Could you please suggest alternative part numbers(as these part nos are unavailable in Digikey) or confirm the following details
| Designator | Quantity | Value | PartNumber | Manufacturer | Description | PackageReference | APN | Remarks |
| C3, C6 | 2 | 1uF | GRM155R61A105KE15D | MuRata | CAP, CERM, 1 uF, 10 V, +/- 10%, X5R, 0402 | 0402 | CC0402KRX5R6BB105 | No stock , Kindly confirm the APN |
| J1 | 1 | M12 Socket, Backmounting, 4Pos, Gold, R/A, TH | 43-01205 | Confirm the APN | ||||
| U1 | 1 | TIOL111 | Texas Instruments | IO-Link Device Transceiver with Integrated Surge Protection, TIOL111 (WSON-10) |
TIOL111 | TIOL1113DMWT | Confirm the Complete Part No | |
| Y1 | 1 | MS3V-T1R 32.768KHZ 7.0 PF | Micro Crystal AG | Crystal, 32.768 KHz, 7pF, SMD | 1.4x1.4x5.0mm SMD | MS3V-T1R-32.768KHZ-7PF-20PPM-TA-QC-AU | Confirm the Complete Part No | |
| C11 | 1 | 1000pF | 885012205061 | Wurth Elektronik | CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0402 | 0402 | Consider Qty - 1 / per card |
Thanks
Yeshwanth