Helo
I design DAB bidirectional conveter with Input voltage 400V, Output voltage 44-58V, Output power 3KW, switching frequency 200Khz. If I will not use peak current mode control and I will use only average voltage mode control for both power transfer energy, is necessary only one Capacitor in series with transformer which avoid saturation of transformer? In TIDA-010054 is only one this capacitor on the High voltage side, which is not use finally.
Thank you