Other Parts Discussed in Thread: SYSCONFIG
Hi team,
Here's the reply from the customer:
The project supports 4 device connections, 2 masters and 2 slaves. When the CC2642 is used as the master and connected to one device, two mobile phones alternately connect to the CC2642.
After repeated times, it is found that when calling the GATT_Notification to send data to the mobile phone, the data cannot be sent and returns 0x16. (1 time per second, no recovery for more than 1 minute). The connection interval is 30ms, and both Apple and Android phones have this problem.
SDK: simplelink_cc13x2_26x2_sdk_5_10_00_48
Mobile phone model: Apple 13, Huawei P30 PRO
MAX_NUM_PDU is changed from 100 to 250, and the customer stack is changed from 10k to 20k. The phenomenon is the same.
After this problem occurs, it cannot be recovered without disconnecting the connection, no matter how long to wait. After this problem occurs, when the master calls GATT_WriteNoRsp to send data to the slave, it also returns 0x16. Memory is still enough.
The fault time point is 2023-05-25 15:20:05.361
[2023-05-25 15:19:16.019]# RECV ASCII>
bncm reset:6
=========================================================================================
GAP Event=0
Scan startup...!
[2023-05-25 15:19:17.372]# RECV ASCII>
scan device(adv data) -45 2 dcc4
found bond device.
scan device(scan rsp) -45 0 dcc4
scan ble name:ZeekrFob100
GAP_EVT_SCAN_DISABLED!
ready to connect 0 01
[2023-05-25 15:19:17.549]# RECV ASCII>
start connect: DCC48B9BA8FC
[2023-05-25 15:19:18.347]# RECV ASCII>
GAP Event=5
connect success 0->0,08
conn_interval_offset:0
Pair Event: 0 0
[2023-05-25 15:19:18.926]# RECV ASCII>
Pair Event: 1 0
Pair Event: 3 0
cent info exists 0 1
Bond save success(central)
GATT_ExchangeMTU already excute. 0
Service discovery start, waitting next process!
Pair Event: 5 0
Pair Event: 4 0
[2023-05-25 15:19:19.288]# RECV ASCII>
connInit timeout 0 1 0
GATT_ExchangeMTU. 0
TTCTCMultiRole_GATTMsg 3
method= 3,status= 0,connInitStep= 1
mtu rsp 247
update mtu 244 0 1
Start update param(0) updatestatus(0)!
mtu updated 247
update mtu 244 0 2
[2023-05-25 15:19:19.449]# RECV ASCII>
GAP Event=7
param update: min=32,max=32,lat=0,timeout=300 sta:0 handle:0
Notify open req(0)..
TTCTCMultiRole_GATTMsg 19
method=13,status= 0,connInitStep= 3
Notify open success(0)!
Scan startup fail due to all connected...!
[2023-05-25 15:19:19.803]# RECV ASCII>
ble->mcu: 0 25 0 152
[2023-05-25 15:19:20.255]# RECV ASCII>
mcu->ble: 0 22 0 152
GATT_WriteNoRsp ok:0 22 39039
[2023-05-25 15:19:20.499]# RECV ASCII>
ble->mcu: 0 25 0 152
[2023-05-25 15:19:20.701]# RECV ASCII>
mcu->ble: 0 22 0 152
GATT_WriteNoRsp ok:0 22 39039
[2023-05-25 15:19:20.811]# RECV ASCII>
ble->mcu: 0 25 0 152
ble->mcu: 0 25 0 16
[2023-05-25 15:19:20.949]# RECV ASCII>
mcu->ble: 0 22 0 20
mcu->ble: 0 22 0 152
GATT_WriteNoRsp ok:0 22 39039
GATT_WriteNoRsp ok:0 22 39039
mcu->ble: 0 22 0 12
GATT_WriteNoRsp ok:0 22 39039
[2023-05-25 15:19:21.016]# RECV ASCII>
ble->mcu: 0 25 0 28
[2023-05-25 15:19:21.287]# RECV ASCII>
ble->mcu: 0 25 0 44
[2023-05-25 15:19:22.211]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp ok:0 22 39039
[2023-05-25 15:19:22.369]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:19:23.889]# RECV ASCII>
GAP Event=17
param req: min=160,max=160,lat=0,timeout=300
[2023-05-25 15:19:24.368]# RECV ASCII>
GAP Event=7
param update: min=160,max=160,lat=0,timeout=300 sta:0 handle:0
[2023-05-25 15:19:26.012]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:19:31.008]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:19:36.009]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:19:41.008]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:19:45.499]# RECV ASCII>
GAP_EVT_ADV_SET_TERMINATED!
GAP Event=5
connect success 1->1,04
conn_interval_offset:1
[2023-05-25 15:19:46.012]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:19:46.167]# RECV ASCII>
GAP Event=7
param update: min=40,max=40,lat=0,timeout=500 sta:48 handle:1
[2023-05-25 15:19:46.377]# RECV ASCII>
GAP Event=17
param req: min=6,max=6,lat=0,timeout=500
[2023-05-25 15:19:46.821]# RECV ASCII>
GAP Event=7
param update: min=6,max=6,lat=0,timeout=500 sta:0 handle:1
[2023-05-25 15:19:46.866]# RECV ASCII>
GAP_EVT_ADV_SET_TERMINATED!
GAP Event=5
connect success 2->2,04
conn_interval_offset:2
[2023-05-25 15:19:47.018]# RECV ASCII>
connInit timeout 1 1 0
GATT_ExchangeMTU. 1
TTCTCMultiRole_GATTMsg 3
method= 3,status= 0,connInitStep= 1
mtu rsp 247
update mtu 244 1 1
mtu updated 247
update mtu 244 1 4
[2023-05-25 15:19:47.418]# RECV ASCII>
GAP Event=17
param req: min=40,max=40,lat=0,timeout=500
mtu updated 247
update mtu 244 2 1
mtu updated 243
update mtu 240 1 4
GAP Event=7
param update: min=40,max=40,lat=0,timeout=500 sta:0 handle:1
jk slave notify 1 7
[2023-05-25 15:19:47.517]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:19:47.579]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp ok:0 22 39039
[2023-05-25 15:19:47.704]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification ok: 1,06,25
[2023-05-25 15:19:47.834]# RECV ASCII>
ble->mcu: 0 25 0 16
ble->mcu: 1 03 1 183
jk slave notify 1 7
[2023-05-25 15:19:47.946]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:19:48.116]# RECV ASCII>
mcu->ble: 1 06 1 182
GATT_Notification ok: 1,06,182
GAP Event=7
param update: min=40,max=40,lat=0,timeout=500 sta:48 handle:1
ble->mcu: 2 03 2 41
mcu->ble: 2 06 2 25
GATT_Notification ok: 2,06,25
ble->mcu: 1 03 1 159
ble->mcu: 2 03 2 183
[2023-05-25 15:19:48.170]# RECV ASCII>
mcu->ble: 1 06 1 33
mcu->ble: 1 06 1 46
GATT_Notification ok: 1,06,33
GATT_Notification ok: 1,06,46
[2023-05-25 15:19:48.318]# RECV ASCII>
GAP Event=6
dissconnect reson:2,16
invoid handle!
ble->mcu: 1 03 1 56
[2023-05-25 15:19:48.399]# RECV ASCII>
mcu->ble: 1 06 1 19
GATT_Notification ok: 1,06,19
[2023-05-25 15:19:48.654]# RECV ASCII>
GAP_EVT_ADV_SET_TERMINATED!
GAP Event=5
connect success 2->2,04
conn_interval_offset:2
[2023-05-25 15:19:49.098]# RECV ASCII>
mtu updated 247
update mtu 244 2 1
[2023-05-25 15:19:49.532]# RECV ASCII>
jk slave notify 1 7
[2023-05-25 15:19:49.654]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:19:49.755]# RECV ASCII>
ble->mcu: 2 03 2 41
mcu->ble: 2 06 2 25
GATT_Notification ok: 2,06,25
[2023-05-25 15:19:49.843]# RECV ASCII>
ble->mcu: 2 03 2 183
[2023-05-25 15:19:49.952]# RECV ASCII>
mcu->ble: 2 06 2 182
GATT_Notification ok: 2,06,182
[2023-05-25 15:19:50.049]# RECV ASCII>
ble->mcu: 2 03 2 159
[2023-05-25 15:19:50.148]# RECV ASCII>
mcu->ble: 2 06 2 33
mcu->ble: 2 06 2 46
GATT_Notification ok: 2,06,33
GATT_Notification ok: 2,06,46
ble->mcu: 2 03 2 56
[2023-05-25 15:19:50.213]# RECV ASCII>
GAP Event=6
dissconnect reson:1,16
mcu->ble: 2 06 2 19
GATT_Notification ok: 2,06,19
[2023-05-25 15:19:51.010]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:19:53.182]# RECV ASCII>
connInit timeout 2 2 0
Start update param(2) updatestatus(0)!
[2023-05-25 15:19:53.482]# RECV ASCII>
GAP Event=7
param update: min=192,max=192,lat=0,timeout=600 sta:0 handle:2
[2023-05-25 15:19:53.680]# RECV ASCII>
GAP_EVT_ADV_SET_TERMINATED!
GAP Event=5
connect success 1->1,04
conn_interval_offset:1
[2023-05-25 15:19:54.314]# RECV ASCII>
GAP Event=7
param update: min=40,max=40,lat=0,timeout=500 sta:48 handle:1
[2023-05-25 15:19:54.514]# RECV ASCII>
GAP Event=17
param req: min=6,max=6,lat=0,timeout=500
[2023-05-25 15:19:54.966]# RECV ASCII>
GAP Event=7
param update: min=6,max=6,lat=0,timeout=500 sta:0 handle:1
[2023-05-25 15:19:55.198]# RECV ASCII>
connInit timeout 1 1 0
GATT_ExchangeMTU. 1
TTCTCMultiRole_GATTMsg 3
method= 3,status= 0,connInitStep= 1
mtu rsp 247
update mtu 244 1 1
mtu updated 247
update mtu 244 1 4
[2023-05-25 15:19:55.527]# RECV ASCII>
GAP Event=17
param req: min=40,max=40,lat=0,timeout=500
mtu updated 243
update mtu 240 1 4
GAP Event=7
param update: min=40,max=40,lat=0,timeout=500 sta:0 handle:1
jk slave notify 1 7
[2023-05-25 15:19:55.628]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:19:55.751]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification ok: 1,06,25
[2023-05-25 15:19:55.822]# RECV ASCII>
ble->mcu: 1 03 1 181
[2023-05-25 15:19:55.928]# RECV ASCII>
mcu->ble: 1 06 1 181
GATT_Notification ok: 1,06,181
[2023-05-25 15:19:56.014]# RECV ASCII>
ble->mcu: 0 25 0 16
ble->mcu: 1 03 1 159
[2023-05-25 15:19:56.178]# RECV ASCII>
mcu->ble: 1 06 1 33
mcu->ble: 1 06 1 46
GATT_Notification ok: 1,06,33
GATT_Notification ok: 1,06,46
GAP Event=7
param update: min=40,max=40,lat=0,timeout=500 sta:48 handle:1
ble->mcu: 1 03 1 56
[2023-05-25 15:19:56.245]# RECV ASCII>
mcu->ble: 1 06 1 19
GATT_Notification ok: 1,06,19
[2023-05-25 15:19:56.330]# RECV ASCII>
ble->mcu: 1 03 1 17
[2023-05-25 15:19:56.731]# RECV ASCII>
GAP Event=6
dissconnect reson:2,16
[2023-05-25 15:19:57.387]# RECV ASCII>
GAP_EVT_ADV_SET_TERMINATED!
GAP Event=5
connect success 2->2,04
conn_interval_offset:2
[2023-05-25 15:19:57.845]# RECV ASCII>
mtu updated 247
update mtu 244 2 1
[2023-05-25 15:19:58.212]# RECV ASCII>
ble->mcu: 1 0a 1 32
mcu->ble: 1 0d 1 34
GATT_Notification ok: 1,0d,34
[2023-05-25 15:19:58.309]# RECV ASCII>
jk slave notify 1 7
[2023-05-25 15:19:58.425]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:19:58.607]# RECV ASCII>
ble->mcu: 2 03 2 41
mcu->ble: 2 06 2 25
GATT_Notification ok: 2,06,25
ble->mcu: 2 03 2 183
[2023-05-25 15:19:58.690]# RECV ASCII>
mcu->ble: 2 06 2 182
GATT_Notification ok: 2,06,182
[2023-05-25 15:19:58.783]# RECV ASCII>
ble->mcu: 2 03 2 159
[2023-05-25 15:19:58.879]# RECV ASCII>
mcu->ble: 2 06 2 33
mcu->ble: 2 06 2 46
GATT_Notification ok: 2,06,33
GATT_Notification ok: 2,06,46
ble->mcu: 2 03 2 56
[2023-05-25 15:19:58.967]# RECV ASCII>
mcu->ble: 2 06 2 19
GATT_Notification ok: 2,06,19
GAP Event=6
dissconnect reson:1,16
[2023-05-25 15:20:01.009]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:20:01.195]# RECV ASCII>
ble->mcu: 2 0a 2 32
mcu->ble: 2 0d 2 34
GATT_Notification ok: 2,0d,34
jk slave notify 0 7
GAP Event=6
dissconnect reson:2,13
[2023-05-25 15:20:05.361]# RECV ASCII>
GAP_EVT_ADV_SET_TERMINATED!
GAP Event=5
connect success 1->1,04 1:连接句柄 1:连接索引 4:手机连接
conn_interval_offset:1
[2023-05-25 15:20:05.858]# RECV ASCII>
mtu updated 247
update mtu 244 1 1
[2023-05-25 15:20:06.009]# RECV ASCII>
ble->mcu: 0 25 0 16 接收到蓝牙数据:0:连接句柄 25:特征句柄(十六进制) 0: 连接索引 16:数据长度
[2023-05-25 15:20:06.315]# RECV ASCII>
jk slave notify 1 7 打开notify, 1:value 7:属性句柄
[2023-05-25 15:20:06.431]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:20:06.531]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25 通过蓝牙发送数据:1:连接句柄 6:特征句柄 1: 连接索引 25:数据长度
GATT_Notification fail: 1 06 22 GATT_Notification接口返回错误,1:连接句柄 6:特征句柄 22:错误码(十进制)
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:09.411]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:11.000]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:20:12.405]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:15.402]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:16.016]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:20:19.560]# RECV ASCII>
mcu->ble: 1 06 1 46
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:21.006]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:20:26.007]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:20:26.383]# RECV ASCII>
jk slave notify 0 7
[2023-05-25 15:20:26.445]# RECV ASCII>
jk slave notify 0 14
[2023-05-25 15:20:26.595]# RECV ASCII>
jk slave notify 1 7
[2023-05-25 15:20:26.655]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:20:26.728]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:29.625]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:31.004]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:20:32.629]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:35.626]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:36.005]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:20:41.008]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:20:41.429]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:20:42.720]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:20:44.023]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:20:46.011]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:20:46.567]# RECV ASCII>
jk slave notify 0 7
[2023-05-25 15:20:46.629]# RECV ASCII>
jk slave notify 0 14
[2023-05-25 15:20:46.694]# RECV ASCII>
jk slave notify 1 7
[2023-05-25 15:20:46.754]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:20:46.851]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:49.720]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:50.530]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:20:51.009]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:20:51.763]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:20:52.729]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:53.018]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:20:55.718]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:20:56.007]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:20:59.516]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:00.004]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:00.756]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:01.009]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:01.811]# RECV ASCII>
ble->mcu: 0 25 0 44
[2023-05-25 15:21:02.012]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:02.401]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:02.605]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:06.002]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:06.403]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:06.755]# RECV ASCII>
jk slave notify 0 7
[2023-05-25 15:21:06.818]# RECV ASCII>
jk slave notify 0 14
[2023-05-25 15:21:07.111]# RECV ASCII>
jk slave notify 1 7
[2023-05-25 15:21:07.182]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:21:07.294]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:21:08.519]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:09.769]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:10.239]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:21:11.006]# RECV ASCII>
ble->mcu: 0 25 0 16
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:13.222]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:21:16.006]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:16.205]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:21:17.331]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:18.565]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:19.826]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:20.997]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:23.968]# RECV ASCII>
mcu->ble: 1 06 1 46
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:21:24.967]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:26.003]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:26.216]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:27.182]# RECV ASCII>
jk slave notify 0 7
[2023-05-25 15:21:27.247]# RECV ASCII>
jk slave notify 0 14
[2023-05-25 15:21:27.481]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:21:31.003]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:32.353]# RECV ASCII>
jk slave notify 1 7
[2023-05-25 15:21:32.413]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:21:32.509]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:21:35.428]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:21:36.007]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:38.473]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:21:40.996]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:41.403]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:21:46.004]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:51.001]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:52.443]# RECV ASCII>
jk slave notify 0 7
[2023-05-25 15:21:52.508]# RECV ASCII>
jk slave notify 0 14
[2023-05-25 15:21:53.707]# RECV ASCII>
jk slave notify 1 7
[2023-05-25 15:21:53.779]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:21:53.862]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:21:56.008]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:21:56.832]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:21:59.765]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:22:01.007]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:02.863]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:22:03.002]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:04.822]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:05.603]# RECV ASCII>
ble->mcu: 0 25 0 44
[2023-05-25 15:22:05.999]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:06.129]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:07.371]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:11.007]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:12.401]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:13.198]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:13.746]# RECV ASCII>
jk slave notify 0 7
[2023-05-25 15:22:13.839]# RECV ASCII>
jk slave notify 0 14
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:14.976]# RECV ASCII>
jk slave notify 1 7
[2023-05-25 15:22:15.137]# RECV ASCII>
jk slave notify 1 14
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:22:16.003]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:16.320]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:18.027]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:22:20.415]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:20.808]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:21.049]# RECV ASCII>
ble->mcu: 0 25 0 16
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:22:22.599]# RECV ASCII>
ble->mcu: 0 25 0 44
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:23.875]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:24.034]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:22:25.117]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:26.001]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:26.396]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:26.822]# RECV ASCII>
mcu->ble: 1 06 1 46
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:22:31.003]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:31.425]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:32.667]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:33.924]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:35.082]# RECV ASCII>
jk slave notify 0 7
[2023-05-25 15:22:35.138]# RECV ASCII>
jk slave notify 0 14
[2023-05-25 15:22:36.003]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:40.319]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:40.995]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:41.570]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:42.835]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:43.093]# RECV ASCII>
jk slave notify 1 7
[2023-05-25 15:22:43.136]# RECV ASCII>
jk slave notify 1 14
[2023-05-25 15:22:43.240]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:22:45.994]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:22:46.236]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:22:48.466]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:49.206]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:22:49.719]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:22:50.979]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
ble->mcu: 0 25 0 16
[2023-05-25 15:22:52.206]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:22:56.008]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:01.008]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:03.179]# RECV ASCII>
jk slave notify 0 7
[2023-05-25 15:23:03.248]# RECV ASCII>
jk slave notify 0 14
[2023-05-25 15:23:05.404]# RECV ASCII>
jk slave notify 1 7
[2023-05-25 15:23:05.594]# RECV ASCII>
jk slave notify 1 14
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:23:05.992]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:08.506]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:23:10.988]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:11.504]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:23:14.432]# RECV ASCII>
ble->mcu: 1 03 1 41
mcu->ble: 1 06 1 25
GATT_Notification fail: 1 06 22
TTCTCMultiRole_tx2profile fail: -4
[2023-05-25 15:23:16.005]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:21.000]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:21.696]# RECV ASCII>
jk slave notify 0 7
GAP Event=6
dissconnect reson:1,13
[2023-05-25 15:23:26.010]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:26.194]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:28.020]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:23:28.392]# RECV ASCII>
ble->mcu: 0 25 0 44
[2023-05-25 15:23:29.318]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:23:30.623]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:23:31.003]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:34.190]# RECV ASCII>
ble->mcu: 0 25 0 44
[2023-05-25 15:23:35.987]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:37.126]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:23:38.382]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:23:39.668]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:23:40.997]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:45.998]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:50.118]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:23:51.002]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:51.368]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:23:52.617]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:23:55.993]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:23:58.822]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:00.094]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:01.007]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:01.329]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:05.999]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:10.990]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:11.526]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:12.768]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:14.036]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:15.997]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:18.392]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:21.018]# RECV ASCII>
ble->mcu: 0 25 0 16
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:22.279]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:23.525]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:28.389]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:29.825]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:30.999]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:31.096]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:32.382]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:36.001]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:36.837]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:38.069]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:39.371]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:40.995]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:41.821]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:43.124]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:44.424]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:45.734]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:45.995]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:46.965]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:48.226]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:50.718]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:50.990]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:51.981]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:53.221]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:56.433]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:57.392]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:24:57.720]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:24:58.980]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp fail2
[2023-05-25 15:25:01.608]# RECV ASCII>
GAP Event=6
dissconnect reson:0,08
retry connect
ready to connect 0 01
[2023-05-25 15:25:01.806]# RECV ASCII>
start connect: DCC48B9BA8FC
[2023-05-25 15:25:02.628]# RECV ASCII>
TTCTCMULTI_ADV_SWITCH_EVENT 0 1
[2023-05-25 15:25:03.452]# RECV ASCII>
TTCTCMULTI_ADV_SWITCH_EVENT 0 1
[2023-05-25 15:25:04.267]# RECV ASCII>
TTCTCMULTI_ADV_SWITCH_EVENT 0 1
[2023-05-25 15:25:04.805]# RECV ASCII>
GAP Event=21
connect timeout
ready to connect 0 01
[2023-05-25 15:25:05.009]# RECV ASCII>
start connect: DCC48B9BA8FC
[2023-05-25 15:25:07.897]# RECV ASCII>
GAP Event=5
connect success 0->0,08
conn_interval_offset:0
[2023-05-25 15:25:08.713]# RECV ASCII>
Pair Event: 2 0
Encryption success(central)
GATT_ExchangeMTU already excute. 0
Service discovery start, waitting next process!
[2023-05-25 15:25:09.111]# RECV ASCII>
connInit timeout 0 1 0
GATT_ExchangeMTU already excute. 0
[2023-05-25 15:25:09.508]# RECV ASCII>
connInit timeout 0 1 1
GATT_ExchangeMTU already excute. 0
[2023-05-25 15:25:09.917]# RECV ASCII>
connInit timeout 0 1 2
GATT_ExchangeMTU already excute. 0
[2023-05-25 15:25:10.315]# RECV ASCII>
connInit timeout 0 1 3
GATT_ExchangeMTU already excute. 0
[2023-05-25 15:25:10.722]# RECV ASCII>
connInit timeout 0 1 4
GATT_ExchangeMTU already excute. 0
[2023-05-25 15:25:11.128]# RECV ASCII>
connInit timeout 0 1 5
mtu/conn abnormal reset
[2023-05-25 15:25:11.726]# RECV ASCII>
bncm reset:6
=========================================================================================
GAP Event=0
Scan startup...!
[2023-05-25 15:25:11.803]# RECV ASCII>
scan device(adv data) -95 2 dcc4
found bond device.
GAP_EVT_SCAN_DISABLED!
ready to connect 0 01
[2023-05-25 15:25:11.988]# RECV ASCII>
start connect: DCC48B9BA8FC
[2023-05-25 15:25:12.308]# RECV ASCII>
GAP Event=5
connect success 0->0,08
conn_interval_offset:0
[2023-05-25 15:25:12.466]# RECV ASCII>
Pair Event: 2 0
Encryption success(central)
GATT_ExchangeMTU. 0
Service discovery start, waitting next process!
TTCTCMultiRole_GATTMsg 3
method= 3,status= 0,connInitStep= 1
mtu rsp 247
update mtu 244 0 1
Start update param(0) updatestatus(0)!
mtu updated 247
update mtu 244 0 2
[2023-05-25 15:25:12.637]# RECV ASCII>
GAP Event=7
param update: min=32,max=32,lat=0,timeout=300 sta:0 handle:0
Notify open req(0)..
[2023-05-25 15:25:12.816]# RECV ASCII>
TTCTCMultiRole_GATTMsg 19
method=13,status= 0,connInitStep= 3
Notify open success(0)!
Scan startup fail due to all connected...!
[2023-05-25 15:25:13.170]# RECV ASCII>
ble->mcu: 0 25 0 152
[2023-05-25 15:25:13.622]# RECV ASCII>
mcu->ble: 0 22 0 152
GATT_WriteNoRsp ok:0 22 39039
[2023-05-25 15:25:13.857]# RECV ASCII>
ble->mcu: 0 25 0 152
[2023-05-25 15:25:14.056]# RECV ASCII>
mcu->ble: 0 22 0 152
GATT_WriteNoRsp ok:0 22 39039
[2023-05-25 15:25:14.165]# RECV ASCII>
ble->mcu: 0 25 0 152
ble->mcu: 0 25 0 16
[2023-05-25 15:25:14.263]# RECV ASCII>
mcu->ble: 0 22 0 20
mcu->ble: 0 22 0 152
GATT_WriteNoRsp ok:0 22 39039
GATT_WriteNoRsp ok:0 22 39039
[2023-05-25 15:25:14.335]# RECV ASCII>
ble->mcu: 0 25 0 16
mcu->ble: 0 22 0 12
GATT_WriteNoRsp ok:0 22 39039
[2023-05-25 15:25:14.418]# RECV ASCII>
ble->mcu: 0 25 0 28
[2023-05-25 15:25:14.653]# RECV ASCII>
ble->mcu: 0 25 0 44
[2023-05-25 15:25:15.322]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp ok:0 22 39039
[2023-05-25 15:25:15.451]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:25:17.210]# RECV ASCII>
GAP Event=17
param req: min=160,max=160,lat=0,timeout=300
[2023-05-25 15:25:17.692]# RECV ASCII>
GAP Event=7
param update: min=160,max=160,lat=0,timeout=300 sta:0 handle:0
[2023-05-25 15:25:19.544]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:25:22.434]# RECV ASCII>
mcu->ble: 0 22 0 28
GATT_WriteNoRsp ok:0 22 39039
[2023-05-25 15:25:22.730]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:25:24.543]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:25:27.131]# RECV ASCII>
ble->mcu: 0 25 0 44
[2023-05-25 15:25:28.331]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:25:28.723]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:25:29.540]# RECV ASCII>
ble->mcu: 0 25 0 16
[2023-05-25 15:25:32.328]# RECV ASCII>
ble->mcu: 0 25 0 16
172'770 bytes of readonly code memory
14'730 bytes of readonly data memory
41'023 bytes of readwrite data memory
Can you please check this case?
Thanks and Regards,
Nick