Hi,
We incorporating CC2640R2F contained Bluetooth module in our company product and processing for Bluetooth Qualification certication.
Our Certification consultant need the below clarifications,
The shared QDID: 135680 is valid to use. The QDID is with Qualification Assessment Date 2019-07-08 and TCRL 2018-2. As per current TCRL 2020-1, there are few additional features to be incorporated. Kindly check with TI whether these features are supported by the Bluetooth design used in your product and corresponding test evidences are available.
- LL > 4.0HCI 15:C.3 | If [LL] (1/5) and [4.0HCI] (1a/4) are Supported then [4.0HCI] (15/2c, 15/4c, and 15/8) are Mandatory
- LL > 4.0HCI 15:C.3 | If [LL] (1/4) and [4.0HCI] (1a/4) are Supported then [4.0HCI] (15/2c, 15/4c, and 15/8) are Mandatory
- LL > 4.0HCI 16:C.4 | If [LL] (9/1) and [4.0HCI] (1a/4) are Supported then [4.0HCI] (16/32-36, 16/37b, 16/38b, and 16/39) are Mandatory
- LL > 4.0HCI 16:C.7 | If [LL] (9/1 and 9/2) and [4.0HCI] (1a/4) are Supported then [4.0HCI] (16/48b) is Mandatory
- RFPHY > 4.0HCI 5:C.1 | If [RFPHY] (1/3) and [4.0HCI] (1a/4) are Supported and [SUM ICS] (21/14) is Not Supported then [4.0HCI] (5/44) is Mandatory
- RFPHY > 4.0HCI 5:C.1 | If [RFPHY] (1/1) and [4.0HCI] (1a/4) are Supported and [SUM ICS] (21/14) is Not Supported then [4.0HCI] (5/44) is Mandatory
- LL > 4.0HCI 8:C.3 | If [LL] (1/5) and [4.0HCI] (1a/4) are Supported then [4.0HCI] (8/5b, 8/6, 8/7, and 8/8b) are Mandatory
- LL > 4.0HCI 8:C.3 | If [LL] (1/4) and [4.0HCI] (1a/4) are Supported then [4.0HCI] (8/5b, 8/6, 8/7, and 8/8b) are Mandatory
- 35:C.4 | If [GAP] (5/4 and 35/9) are Supported then [GAP] (35/13) is Mandatory
Can you please confirm these features are supported by CC2640R2F device.
Best Regards,
Elumalai.