Part Number: CC2640R2F
Other Parts Discussed in Thread: CC2640
BLE SDK v1.35.00.33
BTool v1.41.17
Flash Programmer 2 v1.7.5 build #16
CCS v 7.1.0.00016
In an attempt to do use SDK example code to do one on-chip OAD FW update on the CC2640R2 right out of the box, I get an "OAD download not successful" message from BTool. Here are the steps I took, attached are the logs for the BTool transfer output. Im not sure what the issue is and why its failing.
- Imported the bim_oad_onchip_cc2640lp_app + oad_target stack projects and compiled
- Imported and compiled the oad_target app
- Fixed the two issues with the oad_target app compilation (changed .text to use two > instead of one, changed #define for FLASH_IMG_A_START to be FLASH_START+FLASH_OAD_IMG_HDR_SIZE)
- Successfully built the oad_target app
- Imported and compiled the simple_peripheral oad_onchip example
- Programmed one of my CC2640's with these images
- Programmed the other one of my CC2640 with the host_test binary included in the SDK (to be the OAD downloader)
- Opened BTool, connected to my OAD downloader, discovered my OAD target "Simple Peripheral" and attempted the OAD update
attachment:
[1] : <Info> - 10:11:02.162
Port opened at 09/05/2017 10:11:02 AM
--------------------------------------------------------------------
[2] : <Tx> - 10:11:02.379
-Type : 0x01 (Command)
-OpCode : 0x0C03 (HCI_Reset)
-Data Length : 0x00 (0) byte(s)
Dump(Tx):
0000:01 03 0C 00 ....
--------------------------------------------------------------------
[3] : <Rx> - 10:11:02.449
-Type : 0x04 (Event)
-EventCode : 0x000E (HCI_CommandCompleteEvent)
-Data Length : 0x04 (4) bytes(s)
Packets : 0x01 (1)
OpCode : 0x0C03 (HCI_Reset)
Status : 0x00 (0) (Success)
Dump(Rx):
0000:04 0E 04 01 03 0C 00 .......
--------------------------------------------------------------------
[4] : <Tx> - 10:11:02.536
-Type : 0x01 (Command)
-OpCode : 0xFE00 (GAP_DeviceInit)
-Data Length : 0x26 (38) byte(s)
ProfileRole : 0x08 (8) (Central)
MaxScanRsps : 0x14 (20)
IRK : 00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00
CSRK : 00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00
SignCounter : 0x00000001 (1)
Dump(Tx):
0000:01 00 FE 26 08 14 00 00 00 00 00 00 00 00 00 00 ...&............
0010:00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
0020:00 00 00 00 00 00 01 00 00 00 ..........
--------------------------------------------------------------------
[5] : <Rx> - 10:11:02.551
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (Success)
OpCode : 0xFE00 (GAP_DeviceInit)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 00 FE 00 .........
--------------------------------------------------------------------
[6] : <Rx> - 10:11:02.561
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x2C (44) bytes(s)
Event : 0x0600 (1536) (GAP_DeviceInitDone)
Status : 0x00 (0) (Success)
DevAddr : B0:91:22:69:FE:3D
DataPktLen : 0x00FF (255)
NumDataPkts : 0x05 (5)
IRK : C6:65:E7:2F:F4:A4:3E:90:FC:8C:AC:96:BF:91:D9:44
CSRK : 4B:BD:2C:DF:A4:DC:EA:FE:E7:C4:7A:EC:2F:D6:78:16
Dump(Rx):
0000:04 FF 2C 00 06 00 3D FE 69 22 91 B0 FF 00 05 C6 ..,...=.i"......
0010:65 E7 2F F4 A4 3E 90 FC 8C AC 96 BF 91 D9 44 4B e./..>........DK
0020:BD 2C DF A4 DC EA FE E7 C4 7A EC 2F D6 78 16 .,.......z./.x.
--------------------------------------------------------------------
[7] : <Tx> - 10:11:02.568
-Type : 0x01 (Command)
-OpCode : 0xFE31 (GAP_GetParam)
-Data Length : 0x01 (1) byte(s)
ParamID : 0x15 (21) (TGAP_CONN_EST_INT_MIN)
Dump(Tx):
0000:01 31 FE 01 15 .1...
--------------------------------------------------------------------
[8] : <Tx> - 10:11:02.578
-Type : 0x01 (Command)
-OpCode : 0xFE31 (GAP_GetParam)
-Data Length : 0x01 (1) byte(s)
ParamID : 0x16 (22) (TGAP_CONN_EST_INT_MAX)
Dump(Tx):
0000:01 31 FE 01 16 .1...
--------------------------------------------------------------------
[9] : <Tx> - 10:11:02.588
-Type : 0x01 (Command)
-OpCode : 0xFE31 (GAP_GetParam)
-Data Length : 0x01 (1) byte(s)
ParamID : 0x1A (26) (TGAP_CONN_EST_LATENCY)
Dump(Tx):
0000:01 31 FE 01 1A .1...
--------------------------------------------------------------------
[10] : <Rx> - 10:11:02.591
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x08 (8) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (Success)
OpCode : 0xFE31 (GAP_GetParam)
DataLength : 0x02 (2)
ParamValue : 0x0050 (80)
Dump(Rx):
0000:04 FF 08 7F 06 00 31 FE 02 50 00 ......1..P.
--------------------------------------------------------------------
[11] : <Tx> - 10:11:02.598
-Type : 0x01 (Command)
-OpCode : 0xFE31 (GAP_GetParam)
-Data Length : 0x01 (1) byte(s)
ParamID : 0x19 (25) (TGAP_CONN_EST_SUPERV_TIMEOUT)
Dump(Tx):
0000:01 31 FE 01 19 .1...
--------------------------------------------------------------------
[12] : <Rx> - 10:11:02.601
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x08 (8) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (Success)
OpCode : 0xFE31 (GAP_GetParam)
DataLength : 0x02 (2)
ParamValue : 0x0050 (80)
Dump(Rx):
0000:04 FF 08 7F 06 00 31 FE 02 50 00 ......1..P.
--------------------------------------------------------------------
[13] : <Rx> - 10:11:02.611
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x08 (8) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (Success)
OpCode : 0xFE31 (GAP_GetParam)
DataLength : 0x02 (2)
ParamValue : 0x0000 (0)
Dump(Rx):
0000:04 FF 08 7F 06 00 31 FE 02 00 00 ......1....
--------------------------------------------------------------------
[14] : <Rx> - 10:11:02.621
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x08 (8) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (Success)
OpCode : 0xFE31 (GAP_GetParam)
DataLength : 0x02 (2)
ParamValue : 0x07D0 (2000)
Dump(Rx):
0000:04 FF 08 7F 06 00 31 FE 02 D0 07 ......1....
--------------------------------------------------------------------
[15] : <Tx> - 10:11:10.968
-Type : 0x01 (Command)
-OpCode : 0xFE04 (GAP_DeviceDiscoveryRequest)
-Data Length : 0x03 (3) byte(s)
Mode : 0x03 (3) (All)
ActiveScan : 0x01 (1) (Enable)
WhiteList : 0x00 (0) (All)
Dump(Tx):
0000:01 04 FE 03 03 01 00 .......
--------------------------------------------------------------------
[16] : <Rx> - 10:11:10.977
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (Success)
OpCode : 0xFE04 (GAP_DeviceDiscoveryRequest)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 04 FE 00 .........
--------------------------------------------------------------------
[17] : <Rx> - 10:11:11.117
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x12 (18) bytes(s)
Event : 0x060D (1549) (GAP_DeviceInformation)
Status : 0x00 (0) (Success)
EventType : 0x00 (0) (Connectable Undirect Advertisement)
AddrType : 0x00 (0) (Public)
Addr : B0:91:22:69:FE:55
Rssi : 0xD1 (209)
DataLength : 0x05 (5)
Data : 02:01:06:03:02
Dump(Rx):
0000:04 FF 12 0D 06 00 00 00 55 FE 69 22 91 B0 D1 05 ........U.i"....
0010:02 01 06 03 02 .....
--------------------------------------------------------------------
[18] : <Rx> - 10:11:11.127
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x2B (43) bytes(s)
Event : 0x060D (1549) (GAP_DeviceInformation)
Status : 0x00 (0) (Success)
EventType : 0x04 (4) (Scan Response)
AddrType : 0x00 (0) (Public)
Addr : B0:91:22:69:FE:55
Rssi : 0xD1 (209)
DataLength : 0x1E (30)
Data : 14:09:53:69:6D:70:6C:65:42:4C:45:50:65:72:69:70:
68:65:72:61:6C:05:12:50:00:20:03:02:0A:00
Dump(Rx):
0000:04 FF 2B 0D 06 00 04 00 55 FE 69 22 91 B0 D1 1E ..+.....U.i"....
0010:14 09 53 69 6D 70 6C 65 42 4C 45 50 65 72 69 70 ..SimpleBLEPerip
0020:68 65 72 61 6C 05 12 50 00 20 03 02 0A 00 heral..P. ....
--------------------------------------------------------------------
[19] : <Rx> - 10:11:11.727
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x1C (28) bytes(s)
Event : 0x060D (1549) (GAP_DeviceInformation)
Status : 0x00 (0) (Success)
EventType : 0x00 (0) (Connectable Undirect Advertisement)
AddrType : 0x00 (0) (Public)
Addr : F4:F9:51:E1:40:BF
Rssi : 0xA3 (163)
DataLength : 0x0F (15)
Data : 02:01:1A:0B:FF:4C:00:09:06:03:03:0A:00:01:06
Dump(Rx):
0000:04 FF 1C 0D 06 00 00 00 BF 40 E1 51 F9 F4 A3 0F .........@.Q....
0010:02 01 1A 0B FF 4C 00 09 06 03 03 0A 00 01 06 .....L.........
--------------------------------------------------------------------
[20] : <Rx> - 10:11:21.213
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x14 (20) bytes(s)
Event : 0x0601 (1537) (GAP_DeviceDiscoveryDone)
Status : 0x00 (0) (Success)
NumDevs : 0x02 (2)
Device #0
EventType : 0x00 (0) (Connectable Undirect Advertisement)
AddrType : 0x00 (0) (Public)
Addr : B0:91:22:69:FE:55
Device #1
EventType : 0x00 (0) (Connectable Undirect Advertisement)
AddrType : 0x00 (0) (Public)
Addr : F4:F9:51:E1:40:BF
Dump(Rx):
0000:04 FF 14 01 06 00 02 00 00 55 FE 69 22 91 B0 00 .........U.i"...
0010:00 BF 40 E1 51 F9 F4 ..@.Q..
--------------------------------------------------------------------
[21] : <Tx> - 10:11:27.771
-Type : 0x01 (Command)
-OpCode : 0xFE09 (GAP_EstablishLinkRequest)
-Data Length : 0x09 (9) byte(s)
HighDutyCycle : 0x00 (0) (Disable)
WhiteList : 0x00 (0) (Disable)
AddrTypePeer : 0x00 (0) (Public)
PeerAddr : B0:91:22:69:FE:55
Dump(Tx):
0000:01 09 FE 09 00 00 00 55 FE 69 22 91 B0 .......U.i"..
--------------------------------------------------------------------
[22] : <Rx> - 10:11:27.781
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (Success)
OpCode : 0xFE09 (GAP_EstablishLinkRequest)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 09 FE 00 .........
--------------------------------------------------------------------
[23] : <Info> - 10:11:27.804
Device Connected
Handle = 0x0000
Addr Type = 0x00 (Public)
BDAddr = B0:91:22:69:FE:55
--------------------------------------------------------------------
[24] : <Rx> - 10:11:27.801
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x14 (20) bytes(s)
Event : 0x0605 (1541) (GAP_EstablishLink)
Status : 0x00 (0) (Success)
DevAddrType : 0x00 (0) (Public)
DevAddr : B0:91:22:69:FE:55
ConnHandle : 0x0000 (0)
ConnRole : 0x08 (8) (Central)
ConnInterval : 0x0050 (80)
ConnLatency : 0x0000 (0)
ConnTimeout : 0x07D0 (2000)
ClockAccuracy : 0x00 (0)
Dump(Rx):
0000:04 FF 14 05 06 00 00 55 FE 69 22 91 B0 00 00 08 .......U.i".....
0010:50 00 00 00 D0 07 00 P......
--------------------------------------------------------------------
[25] : <Info> - 10:12:24.099
OAD - Update Connection Settings
--------------------------------------------------------------------
[26] : <Info> - 10:12:24.102
Start OAD Download
--------------------------------------------------------------------
[27] : <Info> - 10:12:24.103
OAD Send UUID Discovery
--------------------------------------------------------------------
[28] : <Tx> - 10:12:24.101
-Type : 0x01 (Command)
-OpCode : 0xFE11 (GAP_UpdateLinkParamReq)
-Data Length : 0x0A (10) byte(s)
ConnHandle : 0x0000 (0)
IntervalMin : 0x0006 (6)
IntervalMax : 0x0006 (6)
ConnLatency : 0x0000 (0)
ConnTimeout : 0x0032 (50)
Dump(Tx):
0000:01 11 FE 0A 00 00 06 00 06 00 00 00 32 00 ............2.
--------------------------------------------------------------------
[29] : <Rx> - 10:12:24.111
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (Success)
OpCode : 0xFE11 (GAP_UpdateLinkParamReq)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 11 FE 00 .........
--------------------------------------------------------------------
[30] : <Tx> - 10:12:24.111
-Type : 0x01 (Command)
-OpCode : 0xFD86 (GATT_DiscPrimaryServiceByUUID)
-Data Length : 0x12 (18) byte(s)
ConnHandle : 0x0000 (0)
Value : 00:00:00:00:00:00:00:B0:00:40:51:04:C0:FF:00:F0
Dump(Tx):
0000:01 86 FD 12 00 00 00 00 00 00 00 00 00 B0 00 40 ...............@
0010:51 04 C0 FF 00 F0 Q.....
--------------------------------------------------------------------
[31] : <Rx> - 10:12:24.141
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (Success)
OpCode : 0xFD86 (GATT_DiscPrimaryServiceByUUID)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 86 FD 00 .........
--------------------------------------------------------------------
[32] : <Rx> - 10:12:24.282
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x0A (10) bytes(s)
Event : 0x0501 (1281) (ATT_ErrorRsp)
Status : 0x00 (0) (Success)
ConnHandle : 0x0000 (0)
PduLen : 0x04 (4)
ReqOpCode : 0x06 (ATT_FindByTypeValueReq)
Handle : 0x0001 (1)
ErrorCode : 0x0A (10) (ATTR_NOT_FOUND)
No Attribute Found Within The Given
Attribute Handle Range
Dump(Rx):
0000:04 FF 0A 01 05 00 00 00 04 06 01 00 0A .............
--------------------------------------------------------------------
[33] : <Info> - 10:12:24.287
OAD - Restore Connection Settings
--------------------------------------------------------------------
[34] : <Error> - 10:12:24.287
OAD Download Not Successful
--------------------------------------------------------------------
[35] : <Tx> - 10:12:24.287
-Type : 0x01 (Command)
-OpCode : 0xFE11 (GAP_UpdateLinkParamReq)
-Data Length : 0x0A (10) byte(s)
ConnHandle : 0x0000 (0)
IntervalMin : 0x0050 (80)
IntervalMax : 0x0050 (80)
ConnLatency : 0x0000 (0)
ConnTimeout : 0x07D0 (2000)
Dump(Tx):
0000:01 11 FE 0A 00 00 50 00 50 00 00 00 D0 07 ......P.P.....
--------------------------------------------------------------------
[36] : <Rx> - 10:12:24.301
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (Success)
OpCode : 0xFE11 (GAP_UpdateLinkParamReq)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 11 FE 00 .........
--------------------------------------------------------------------
[37] : <Rx> - 10:12:24.311
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x0B (11) bytes(s)
Event : 0x0607 (1543) (GAP_LinkParamUpdate)
Status : 0x3A (58) (Unknown Status)
ConnHandle : 0x0000 (0)
ConnInterval : 0x0000 (0)
ConnLatency : 0x0000 (0)
ConnTimeout : 0x0000 (0)
Dump(Rx):
0000:04 FF 0B 07 06 3A 00 00 00 00 00 00 00 00 .....:........
--------------------------------------------------------------------
[38] : <Rx> - 10:12:24.982
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x0B (11) bytes(s)
Event : 0x0607 (1543) (GAP_LinkParamUpdate)
Status : 0x00 (0) (Success)
ConnHandle : 0x0000 (0)
ConnInterval : 0x0006 (6)
ConnLatency : 0x0000 (0)
ConnTimeout : 0x0032 (50)
Dump(Rx):
0000:04 FF 0B 07 06 00 00 00 06 00 00 00 32 00 ............2.
--------------------------------------------------------------------