Part Number: CC2564C
Hi all
I am trying to use an android smart phone to connect to the AUD demo for CC2564C. I am using the latest service pack.
The sink is using CC2564C in our custom board. It seems like the phone is not recognising the a2dp.
Please help, thank you
BT: INFO:
OpenStack().
BT: INFO: Bluetooth Stack ID: 1
BT: INFO: Device Chipset: Unknown (greater 4.1)
BT: INFO: BTPS Version : 4.2.1.1
BT: INFO: PLAT Version : 1.0
BT: INFO: App Name : AUDDemo
BT: INFO: Project Type : 6
BT: INFO: FW Version : 12.16
BT: INFO: Local BD_ADDR: 0x64CFD92B3310
BT: INFO:
AUD_Initialize() Sink success.
BT: INFO: ******************************************************************
BT: INFO: * Command Options: Inquiry, DisplayInquiryList, Pair, *
BT: INFO: * EndPairing, PINCodeResponse, PassKeyResponse, *
BT: INFO: * UserConfirmationResponse, *
BT: INFO: * SetDiscoverabilityMode, SetConnectabilityMode,*
BT: INFO: * SetPairabilityMode, *
BT: INFO: * ChangeSimplePairingParameters, *
BT: INFO: * GetLocalAddress, GetLocalName, SetLocalName, *
BT: INFO: * GetClassOfDevice, SetClassOfDevice, *
BT: INFO: * GetRemoteName, ServiceDiscovery, *
BT: INFO: * OpenRequestResponse, OpenRemoteStream, *
BT: INFO: * CloseStream, OpenRemoteControl, *
BT: INFO: * CloseRemoteControl, ChangeStreamState, *
BT: INFO: * QueryStreamState, ChangeStreamFormat, *
BT: INFO: * QueryStreamFormat, QuerySupportedFormats, *
BT: INFO: * QueryStreamConfig, ChangeConnectionMode, *
BT: INFO: * QueryConnectionMode, SendPassThroughCommand, *
BT: INFO: * Help *
BT: INFO: ******************************************************************
BT: INFO:
Sink>
BT: INFO: Sleep is allowed.
MAIN: ERROR: SCHEDULER Event type not defined: 6
BT: INFO: etRead_Remote_Extended_Features_Complete_Event
BT: INFO: atIOCapabilityResponse: 0x9094972DACD3
BT: INFO: Capabilities: Display Yes/No, MITM
BT: INFO:
Sink>
BT: INFO: atIOCapabilityRequest: 0x9094972DACD3
BT: INFO:
Auth success.
BT: INFO:
Sink>
BT: INFO: atUserConfirmationRequest: 0x9094972DACD3
BT: INFO:
Auto Accepting:
BT: INFO:
GAP_Authentication_Response success.
BT: INFO:
Sink>
BT: INFO: atSecureSimplePairingComplete: 0x9094972DACD3
BT: INFO:
Sink>
BT: INFO: atLinkKeyCreation: 0x9094972DACD3
BT: INFO: Link Key Stored.
BT: INFO: Link Key: 0x*************
BT: INFO:
Sink>
BT: INFO: etLink_Key_Notification_Event
BT: INFO: etRead_Remote_Extended_Features_Complete_Event