Other Parts Discussed in Thread: SYSCONFIG
Tool/software: Code Composer Studio 9.2.0.00013
sdk: simplelink_cc2640r2_sdk_3_30_00_20
syscfg file content:
// These arguments were used when this file was generated. They will be automatically applied on subsequent loads // via the GUI or CLI invocations. Run CLI with '--help' for additional information on how to override these arguments. // @cliArgs --device "CC2640R2FRSM" --package "RSM" --part "Default" --product "simplelink_cc2640r2_sdk@3.30.00.20" // @versions {"data":"2019083011","timestamp":"2019083011","tool":"1.2.952","templates":"2019083011"} var GPIO = scripting.addModule("/ti/drivers/GPIO"); var GPIO1 = GPIO.addInstance(); var PWM = scripting.addModule("/ti/drivers/PWM"); var PWM1 = PWM.addInstance(); var Power = scripting.addModule("/ti/drivers/Power"); // RCOSC Calibration Function - Function to be used for RC Oscillator (RCOSC) calibration. Power.calibrateFunction = "PowerCC26XX_noCalibrate"; // Calibrate RCOSC_LF - Enable calibration of RCOSC_LF. Power.calibrateRCOSC_LF = false; // Calibrate RCOSC_HF - Enable calibration of RCOSC_HF. Power.calibrateRCOSC_HF = false; var Board = scripting.addModule("/ti/drivers/Board"); // Name - The C/C++ identifier used in applications as the index parameter passed to GPIO runtime APIs GPIO1.$name = "Board_GPIO_LEAK"; // Mode - Select the GPIO mode GPIO1.mode = "Dynamic"; // Assign pin GPIO1.gpioPin.$assign = "DIO_8"; // pin number - 25 // Name GPIO1.pinInstance.$name = "Board_PIN1"; // Name - The C/C++ identifier used in applications as the index parameter passed to PWM runtime APIs PWM1.$name = "Board_PWM_BUZZ"; // Name - The C/C++ identifier used in applications as the index parameter passed to Timer runtime APIs PWM1.timerObject.$name = "Board_TIMER0"; // Name PWM1.timerObject.timer.$name = "MyGPTM1"; // Assign pin PWM1.timerObject.timer.pwmPin.$assign = "DIO_2"; // pin number - 10 // Name PWM1.timerObject.pwmPinInstance.$name = "Board_PIN2"; // Output Strength PWM1.timerObject.pwmPinInstance.outputStrength = "Maximum"; // Suggest solution PWM1.timerObject.timer.$suggestSolution = "GPTM0";
download the sysconfig file and put in a new empty project with only default main.c.
then double click to the open the syscfg file from the project.
error message:
Invalid argument '--product': No product with name "simplelink_cc2640r2_sdk" and version "3.30.00.20" found
in the sysconfig GUI, the "Software Product" is not selectable, it seems sysconfig cannot find the installed simplelink_cc2640r2_sdk_3_30_00_20