There are a number of RFID tags that are reported as being made by TI (134.2kHz) but are, instead, apparent;ly made by Rochester Electronics. I would like a Spice model for both the HDX and FDX versions of these tags if possible. It would make modelling of the receivers a lot easier than building a number of prototypes to judge performance.