Other Parts Discussed in Thread: CC1310
Tool/software: TI-RTOS
Previous version of SmartRF Studio 2.13.0 has template for TI-RTOS, but current version has not this template. Why?
I use cc1310 with settings:
// Parameter summary
// RX Address0: 0xAA
// RX Address1: 0xBB
// RX Address Mode: No address check
// Frequency: 868.72800 MHz
// Data Format: Serial mode disable
// Deviation: 5.000 kHz
// Fixed Packet Length: 20
// Packet Length Config: Fixed
// Max Packet Length: 115
// Packet Data: 255
// RX Filter BW: 59 kHz
// Symbol Rate: 2.00043 kBaud
// Sync Word Length: 32 Bits
// TX Power: 14 dBm (requires define CCFG_FORCE_VDDR_HH = 1 in ccfg.c, see CC13xx/CC26xx Technical Reference Manual)
// Whitening: IEEE 802.15.4g compatible whitener and 32-bit CRC