Part Number: CC1120DK
Can the CC1120 be configured to transmit or receive a sync signal at a rate of 48KHz? i.e. RF on RF off at a rate of either 48KHZ or 24KHz (and I use both edges).
I wish to transmit from 1 x CC1120 and receive on 8x CC1120's. I have 9 units place d100M apart in a pattern and I wish to Sync the point at which all 9 units perform a sample (minimum sample point tolerance possible).
Or would another simple link product be better suited for my requirement
Many Thanks
Laurence Neve