Part Number: CC1310
Tool/software: TI-RTOS
Hello.
There is a simple example of using clock in NoRTOS mode using a semaphore. I need to get accurate time interruptions. As a result, I get jitter 34 mks, and sometimes 174 mks, both in a positive and in a negative direction.
For me it is very critical. How do I make stable low-power clock interruptions without jitter?
/*
* ======== main_nortos.c ========
*/
#include <stdint.h>
#include <stddef.h>
#include <NoRTOS.h>
#include <ti/drivers/Board.h>
#include <ti/drivers/Power.h>
#include <ti/drivers/GPIO.h>
#include <ti/drivers/dpl/ClockP.h>
#include <ti/drivers/dpl/SemaphoreP.h>
#include "Board.h"
uint32_t Clock_tickPeriod = 1; // 1 mks
ClockP_Struct clkStruct;
ClockP_Handle clkHandle;
SemaphoreP_Handle mainSemaphore;
/*
* Clock callback fnx
*/
void MainClockFxn(uintptr_t arg)
{
SemaphoreP_post(mainSemaphore);
}
/*
* ======== main ========
*/
int main(void)
{
NoRTOS_Config cfg;
NoRTOS_getConfig(&cfg);
cfg.clockTickPeriod = Clock_tickPeriod;
cfg.idleCallback = Power_idleFunc;
NoRTOS_setConfig(&cfg);
/* Call driver init functions */
Board_init();
/* Start NoRTOS */
NoRTOS_start();
GPIO_init();
GPIO_setConfig(Board_GPIO_LED0, GPIO_CFG_OUT_STD | GPIO_CFG_OUT_LOW);
// Init Semaphore
SemaphoreP_Params params;
SemaphoreP_Params_init(¶ms);
params.mode = SemaphoreP_Mode_BINARY;
mainSemaphore = SemaphoreP_create(0, ¶ms);
if(mainSemaphore == NULL) {
while(1); // stop program
}
// Init Clock
ClockP_Params clkParams;
ClockP_Params_init(&clkParams);
uint32_t period = 10000/Clock_tickPeriod; // period = 10 ms
clkParams.period = period;
clkParams.startFlag = false;
ClockP_construct(&clkStruct, (ClockP_Fxn)MainClockFxn, period, &clkParams);
clkHandle = ClockP_handle(&clkStruct);
ClockP_start(clkHandle);
//
while (1) {
GPIO_toggle(Board_GPIO_LED0);
SemaphoreP_pend(mainSemaphore, SemaphoreP_WAIT_FOREVER );
};
return 0;
}