Part Number: CC1312R
I have a few questions on the internal ADC and comparator/DAC of the CC1312R device.
What is the relation of the ADCREF1.VTRIM setting and the 4.3V fixed reference on the ADC?
What is the output voltage of the reference DAC per MUX2.DAC_VREF_SEL and DACVALUE setting? Min: 0V to Max:VREF (per DAC_VREF_SEL) in 2^8 steps?