Hi TI,
Subsequent to certain discussion of noise (level): e2e.ti.com/.../3479641
We wonder to CC1352P SW design,
1. AWGN or environment 900MHz anti-noise immunity is the same across 50Kbps and 200Kbps data rate?
2. For the path loss model,
a, What is the proper multipath model TI suggested (2-ray?) to real environment? Already considering the height of DUT antenna size and height?
b, To the Friis formula, distance to be larger than (2D^2/wavelength) are considered as the far-field given (2D^2/wavelength) >> D and wavelength, whereas D is antenna dimension. So for tiny antenna size of DUT seemingly not satisfy the far-field of Friis formula until D approximate 1 meter. Then what is TI suggestion if our DUT antenna size <10cm?
3. Is there denoise algorithm/detector implemented to zero out the time varied (broadband) noise,
a. Like FFT operation to denoise AWGN noise and extract out the wanted carrier tones by setting the proper threshold then iFFT operation to recover it.
b. Like multi-resolution analysis implemented to deal with long time standby low frequency noise with few time high frequency signal case of spectrogram manupulation.
Thanks!
Wilson Chen