Other Parts Discussed in Thread: CC3235SF
Dear experts,
I am running AT+Command example on LAUNCHXL-CC3235SF. I got errors while building the project. Could you please tell me if they are important or they can be ignored and debug to the target and the example will work normally.
below, the output log of the building :
**** Build of configuration MCU+Image for project at_commands_CC3235SF_LAUNCHXL_tirtos_ccs ****
"C:\\ti\\ccs1011\\ccs\\utils\\bin\\gmake" -k -j 12 all -O
Building file: "../at_commands.c"
Invoking: ARM Compiler
"C:/ti/ccs1011/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=vfplib -me --include_path="C:/Users/Brahim SALH/workspace_v10/at_commands_CC3235SF_LAUNCHXL_tirtos_ccs" --include_path="C:/Users/Brahim SALH/workspace_v10/at_commands_CC3235SF_LAUNCHXL_tirtos_ccs/MCU+Image" --include_path="C:/ti/simplelink_cc32xx_sdk_4_40_00_07/source" --include_path="C:/ti/simplelink_cc32xx_sdk_4_40_00_07/source/ti/posix/ccs" --include_path="C:/ti/ccs1011/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/include" -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --preproc_with_compile --preproc_dependency="at_commands.d_raw" --include_path="C:/Users/Brahim SALH/workspace_v10/at_commands_CC3235SF_LAUNCHXL_tirtos_ccs/MCU+Image/syscfg" --cmd_file="C:/Users/Brahim SALH/workspace_v10/tirtos_builds_cc32xx_release_ccs/Debug/configPkg/compiler.opt" "../at_commands.c"
Finished building: "../at_commands.c"
Building target: "at_commands_CC3235SF_LAUNCHXL_tirtos_ccs.out"
Invoking: ARM Linker
"C:/ti/ccs1011/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=vfplib -me -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on -z -m"at_commands_CC3235SF_LAUNCHXL_tirtos_ccs.map" -i"C:/ti/simplelink_cc32xx_sdk_4_40_00_07/source/ti/net/atcmd" -i"C:/ti/simplelink_cc32xx_sdk_4_40_00_07/source/ti/net/utils" -i"C:/ti/simplelink_cc32xx_sdk_4_40_00_07/source/ti/net/http/lib" -i"C:/ti/simplelink_cc32xx_sdk_4_40_00_07/source/ti/net/mqtt/lib" -i"C:/ti/simplelink_cc32xx_sdk_4_40_00_07/source/ti/net/lib" -i"C:/ti/simplelink_cc32xx_sdk_4_40_00_07/source/ti/drivers/net/wifi/slnetif" -i"C:/ti/simplelink_cc32xx_sdk_4_40_00_07/source" -i"C:/ti/simplelink_cc32xx_sdk_4_40_00_07/source/ti/drivers/net/wifi" -i"C:/ti/simplelink_cc32xx_sdk_4_40_00_07/kernel/tirtos/packages" -i"C:/Users/Brahim SALH/workspace_v10/at_commands_CC3235SF_LAUNCHXL_tirtos_ccs/MCU+Image/syscfg" -i"C:/ti/ccs1011/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/lib" --diag_wrap=off --display_error_number --warn_sections --xml_link_info="at_commands_CC3235SF_LAUNCHXL_tirtos_ccs_linkInfo.xml" --rom_model -o "at_commands_CC3235SF_LAUNCHXL_tirtos_ccs.out" "./at_commands.obj" "./syscfg/ti_drivers_config.obj" "./syscfg/ti_net_config.obj" "./syscfg/ti_drivers_net_wifi_config.obj" "./main_tirtos.obj" "./uart_term.obj" "../cc32xxsf_tirtos.cmd" -lti_utils_build_linker.cmd.genlibs -l"C:/Users/Brahim SALH/workspace_v10/tirtos_builds_cc32xx_release_ccs/Debug/configPkg/linker.cmd" -l"ti/devices/cc32xx/driverlib/ccs/Release/driverlib.a" -llibc.a
<Linking>
Finished building target: "at_commands_CC3235SF_LAUNCHXL_tirtos_ccs.out"
C:/ti/ccs1011/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/bin/armobjcopy -O binary --only-section .text --only-section .const --only-section .cinit --only-section .resetVecs at_commands_CC3235SF_LAUNCHXL_tirtos_ccs.out at_commands_CC3235SF_LAUNCHXL_tirtos_ccs.bin
C:/ti/simplelink_cc32xx_sdk_4_40_00_07/source/ti/drivers/net/imagecreator/bin/SLImageCreator.exe syscfg create_image --sdk_path C:/ti/simplelink_cc32xx_sdk_4_40_00_07 --json C:\Users\Brahim SALH\workspace_v10\at_commands_CC3235SF_LAUNCHXL_tirtos_ccs\MCU+Image/syscfg/ti_drivers_net_wifi_config.json --file C:\Users\Brahim SALH\workspace_v10\at_commands_CC3235SF_LAUNCHXL_tirtos_ccs\MCU+Image/syscfg/at_commands_CC3235SF_LAUNCHXL_tirtos_ccs.sli --mcu C:\Users\Brahim SALH\workspace_v10\at_commands_CC3235SF_LAUNCHXL_tirtos_ccs\MCU+Image/at_commands_CC3235SF_LAUNCHXL_tirtos_ccs.bin
makefile:176: recipe for target 'post-build' failed
usage: SLImageCreator.exe [-h] [-v] [-q]
{project,syscfg,image,tools,device,gui_cfg,misc} ...
SLImageCreator.exe: error: unrecognized arguments: SALH\workspace_v10\at_commands_CC3235SF_LAUNCHXL_tirtos_ccs\MCU+Image/syscfg/ti_drivers_net_wifi_config.json SALH\workspace_v10\at_commands_CC3235SF_LAUNCHXL_tirtos_ccs\MCU+Image/syscfg/at_commands_CC3235SF_LAUNCHXL_tirtos_ccs.sli SALH\workspace_v10\at_commands_CC3235SF_LAUNCHXL_tirtos_ccs\MCU+Image/at_commands_CC3235SF_LAUNCHXL_tirtos_ccs.bin
gmake[2]: [post-build] Error 2 (ignored)
**** Build Finished ****
Best Regards,
Brahim