Other Parts Discussed in Thread: Z-STACK, CC1352P
Hi everyone,
The next releases of the SimpleLink CC13X2/CC26X2 SDKs, which now incorporate, are available for download on TI.com
SimpleLink CC26X2 SDK: http://www.ti.com/tool/SIMPLELINK-CC26X2-SDK
SimpleLink CC13X2 SDK: http://www.ti.com/tool/SIMPLELINK-CC13X2-SDK
This release is supported in both CCS 8.2.0 and IAR EWARM 8.20.2: http://www.ti.com/tool/CCSTUDIO
Z-Stack 3.2.0 is based on the Zigbee 3.0 specification and provides various sample applications that will help you quickly get started with Zigbee networking and also kickstart development for your own custom applications. Please refer to the documentation in this plugin for more information, as well as the README files included with each sample application.
<plugin path>\docs\zstack\zigbee_user_guide\docs\zigbee-users-guide.html
<plugin_path>\examples\rtos\<board>\zstack\<sample-app>\README.html
CC26X2R1 LaunchPads: http://www.ti.com/tool/LAUNCHXL-CC26X2R1
CC1352R1 LaunchPads: http://www.ti.com/tool/LAUNCHXL-CC1352R1
CC1352P LaunchPads: http://www.ti.com/tool/LAUNCHXL-CC1352P
New features for this release:
- IAS Zone, CIE, and Warning Device example projects
- Factory reset through push button functionality on all example projects
- Additional options for binds from remote devices
- Removal of deprecate compile flags and unused legacy code
- Enhancements to the GP Proxy UI
- Various bug fixes and other software improvements