Other Parts Discussed in Thread: Z-STACK, CC2531, CC2530, CC3200, CC2591, CC2538
Hi Z-Stack fans,
I am excited to announce the release of our Z-Stack Linux Gateway software product.
It is a Linux SW package, running on BeagleBone black and featuring Sitara AM335x processor, which provides a very simple to use and abstracted API that accelerates the integration and development of application that use ZigBee Home Automation as connectivity technology in Linux.
Giving a socket level interface to the applications, our Linux gateway middleware implements a ZigBee to IP translation, enabling other TCP/IP based application to easily connect with it.
The middleware is an integrated sub-system, providing features like serial boot loader capability for in-field upgrade of the local ZigBee firmware as well as OTA server for upgrade of remote nodes.
Combined with embedded CC253x ZNP, the whole solution is flexible and versatile for the control and monitor of any kind of Home Automation device.
The Z-Stack Linux gateway SDK is an Ubuntu installer SDK, which bundles the gateway sub-system middleware, a feature-rich application that uses it and several documents that guide you through the first step of the install and the development of your application.
Please visit www.ti.com/tool/z-stack and download the Z-STACK-LINUX-GATEWAY SDK.
Stay tuned for more news and enjoy our Z-Stack Linux gateway product!
Thanks,
TheDarkSide