Other Parts Discussed in Thread: CC1101,
Hi,
I use 625bps long range mode (915MHz) on CC1310 with a TI recommended crystal(Epson TSX-3225 24.0000MF15X-AC3). what RX filter bandwidth do we need?
My calculation:
a) Xtal mmp=10ppm(Frequency Tolerance) + 10ppm(Temperature Tolerance ) + 1ppm*5years (Aging)=25ppm (operating temperature=-20 to +75C, product life time=5years)
b) RF parameters: Frequency=915MHz, 625bps long range mode(2-FSK symbol rate=10.00061kbps), Deviation=5.000 kHz, No whitening
c) RX filter bandwidth=10.00061K + 2* 5.000K+ 4*25*915=111.5KHz
The figure from SmartRF Studio 7 is 39KHz(as bellow), which figure should I use? Thanks.
// Parameter summary
// Address: aa-bb
// Frequency: 915.00000 MHz
// Data Format: Serial mode disable
// Deviation: 5.000 kHz
// Packet Length Config: Variable
// Max Packet Length: 128
// Packet Length: 20
// RX Filter BW: 39 kHz
// Symbol Rate: 10.00061 kBaud
// Sync Word Length: 32 Bits
// TX Power: 14 dBm (requires define CCFG_FORCE_VDDR_HH = 1 in ccfg.c, see CC13xx/CC26xx Technical Reference Manual)
// Whitening: No whitening